Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

Motors for Robotic Applications

CubeMars – Your Reliable Power Solution

Humanoid Actuators

CubeMars motors are designed to meet the varied needs of humanoid robot joints. Shoulders & Hips——high-torque solutions with wide rotation angles. Elbows & Knees——fast response and dynamic control. Wrists & Ankles——compact and precise actuation. From hollow modules to compact units, our motors meet diverse space, load, and control needs — enabling smoother, more efficient motion.

Shoulder Joint

check

Lightweight, high-speed motion The shoulder joint is the pivot of the arm, requiring frequent lifting and rotation. Our lightweight motor maintains stability during high-frequency movements while reducing overall inertia, ensuring smooth operation over long periods.

human-robot

CubeMars' AK70-10 Powering the Future of Agile Robotics

At CubeMars, we are excited to be part of cutting-edge innovation in robotics! Last year, our AK70-10 KV100 robotic actuator were integral to the success of Nathan Weiss's groundbreaking bipedal robot project at Stellenbosch University, South Africa.

StaccaToe Robot: A Fusion of Dynamic Motion and Precision Control

The StaccaToe robot, developed by the University of Massachusetts Amherst, is a single-legged robot designed to emulate human leg and toe movements. This cutting-edge robot integrates advanced control technologies and innovative motor designs to explore how mimicking human biomechanics can improve performance in navigating complex terrains and handling high-difficulty tasks.

MenteeBot: The Shopping Robot with Exceptional Abilities

Imagine walking into a shopping mall, and a 1.7-meter tall, 70-kilogram "robot clerk" warmly greets you: "How can I assist you today?"

Daniel Simu's Robot Takes the Stage on America's Got Talent with Power from CubeMars AK Series Motors

In the upcoming episode of America's Got Talent, viewers will witness a unique performance as artist Daniel Simu takes the stage with his specially designed robot for an enchanting dance routine. This captivating performance wouldn't be possible without the powerful support of CubeMars' AK series robotic actuator, providing stable and reliable power for the show.

Nepali Student Team Develops Low-Cost Ankle-Foot Prosthesis Prototype Using CubeMars AK60-6 Motor

Recently, a team of Nepali students successfully developed an ankle-foot prosthesis prototype based on the CubeMars AK60-6 V1.1 robotic actuator and subjected it to rigorous testing. The project aims to provide affordable and high-performance prosthetic solutions for developing countries like Nepal.

Exoskeleton Actuators

CubeMars offers two solutions for exoskeletons’ lightweight and high-torque needs. Integrated module motors: combining motor, reducer, and driver — plug-and-play for fast deployment. QDD motors: with integrated motor and reducer but separate driver — easy to install and ideal for teams using custom control algorithms. Whether for rehabilitation or strength enhancement, we provide high-performance, well-matched power solutions to fit diverse development needs.

CubeMars Robotic Actuator Powering Georgia Tech's AI Exoskeletons Featured In Science Advances

Georgia Tech, in collaboration with Stanford University and the University of Pennsylvania, has developed an advanced AI-driven exoskeleton system designed to enhance real-world walking efficiency. The lower-limb robotic exoskeleton, recently featured in Science Advances (AI-driven universal lower-limb exoskeleton system for community ambulation[1]), is fully powered by CubeMars AK80-9 KV100 Robotic Actuator - 9Nm Rated Torque, 48V, 485g, providing high-efficiency torque control and precision movement.

Human-Exoskeleton Interaction Force Estimation Based on Quasi-Direct Drive (QDD) Technology

In the field of human-robot interaction, exoskeleton technology has emerged as a key solution for rehabilitation, assisted locomotion, and physical augmentation. However, achieving efficient and precise human-exoskeleton interaction remains a significant challenge, particularly in force estimation and control. Traditional methods rely on force sensors to measure interaction forces, which increases system complexity and cost. This study introduces a force estimation method based on quasi-direct drive (QDD) technology, enabling interaction force estimation without additional force sensors by leveraging the intrinsic dynamics of the actuator.

Medical Robotics Motors

In the field of medical rehabilitation, CubeMars motors are widely used thanks to their lightweight design, high control precision, and excellent operational stability. For applications such as rehab training, gait assistance, and post-surgical recovery, we offer compact, low-noise, and highly responsive power solutions — enabling smoother motion control and a more comfortable user experience.

CubeMars Motors Empower Michaël’s Team to Develop an Autonomous Stretching Device

Michaël, who suffers from muscular dystrophy, used his own experiences to collaborate with his team to develop an innovative calf stretching device. This device, equipped with CubeMars motors, provides a more convenient rehabilitation treatment option for patients with neuromuscular diseases.

Gimbal Systems

CubeMars gimbal motors offer high stability, precision control, and low-noise operation, ideal for rotating platforms, vision systems, and lightweight robotic arms. The upgraded GLⅡ Series integrates a hollow drive, enabling compact design, easy wiring, and improved system reliability.

GL60II Hollow Gimbal Motor Powering RoboMaster Engineering Robots

The RoboMaster is one of the most prestigious robotics competitions in China, pushing young engineers to innovate and prove their practical capabilities in real-world combat scenarios. Among the multiple robot roles on the battlefield, the engineering robot plays a critical role. It’s responsible for collecting scattered “gold” and “silver” mineral resources on the field and transporting them to designated exchange zones — a tactical core for gaining economic advantages during the game.

Quadruped Robot Actuators

In robot dog applications, CubeMars motors provide high torque density, fast response, and excellent heat dissipation to meet the demanding drive needs of dynamic movements like walking, jumping, and climbing. We offer various motor solutions for hip, knee, and ankle joints that support frequent start-stop and precise posture control, enabling robot dogs to move agilely and stably across all terrains.

CubeMars Empowers the University of Minnesota’s Agricultural Quadruped Robot: Highly Integrated Motors Drive Smart Farming

Across the vast farmlands of the University of Minnesota, a nimble quadruped robot dog weaves its way through the cornfields. Not only can it deftly avoid obstacles, but it also collects precise soil and crop data, performing tasks such as inspection and sampling. All of this is pushing the boundaries of what’s possible in smart agriculture.

Kemba: A Quadrupedal Robot Combining Power and Precision Control

Driven by advancements in modern robotics, the development of dynamic gait and high maneuverability robots has become a frontier of research. The research team at the University of Cape Town has introduced an innovative quadrupedal robot named Kemba. Kemba adopts a hybrid design of electric and pneumatic actuators, showcasing its outstanding performance in dynamic behavior and precise control.

Wheel Robot Actuators

CubeMars provides highly reliable motor solutions for wheeled robots, supporting continuous rotation, precise control, and efficient output. With a compact design and excellent torque performance, these motors are ideal for autonomous mobile platforms, AMRs, inspection AGVs, and various other applications, meeting the demanding requirements of wheeled robots for high responsiveness, heavy loads, and long-term stable operation.

Toronto MetRobotics Achieves Second-Highest Canadian Ranking at University Rover Challenge

Toronto MetRobotics (TMR) is a multidisciplinary robotics collective based at Toronto Metropolitan University, comprising students from various faculties united in designing, developing, and manufacturing competitive robots.

CubeMars Sponsors Binghamton University Robotics Team for the 2024 University Rover Challenge (URC)

CubeMars is thrilled to announce our sponsorship of the Binghamton University Robotics Team for their participation in the 2024 University Rover Challenge (URC), hosted by the National Aeronautics and Space Administration (NASA). URC is an international robotics competition aimed at encouraging college students to apply their science, technology, engineering, and mathematics (STEM) knowledge to design, build, and operate robots for Mars exploration.

Industrial Robot Actuators

CubeMars focuses on industrial applications, providing high torque output to handle heavy loads. Its modular design allows flexible integration of encoders and gearboxes, quickly adapting to CNC machines, logistics lines, and more. Supporting multiple mounting options, it ensures precise control and dynamic response for continuous, high-intensity industrial use.

Gorilla Mk1 Robot: Powered by CubeMars Motors, Paving the Way for New Heights in Overhead Line Maintenance

In the realm of overhead line maintenance in Australia, a pioneering robot developed by C Company is transforming work practices. Named Gorilla Mk1, this advanced robot brings unprecedented safety and efficiency to high-voltage line maintenance and inspections. At the heart of its power system areCubeMars' RI80 V2.0 Frameless torque motors, delivering robust performance essential to this breakthrough technology.

Underwater Thrusters

In underwater robotic applications, CubeMars offers a range of thruster motors specially designed for underwater environments. Depths from 0 to 350 meters to meet the diverse needs of shallow water operations and deep-sea exploration. These motors feature high protection ratings, corrosion-resistant structures, and powerful thrust, maintaining stable output even in complex aquatic conditions. They are widely used in various underwater devices such as ROVs, AUVs, and underwater work platforms.

cubemars-footer
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt