AKH Series Hollow Shaft Planetary Actuator

  • AKH70-48 V1.0 KV41
    AKH70-48 V1.0 KV41

    AKH70-48 V1.0

    $698.9

    Buy now

    Actuator Size:Ф90*81.5mm

    Hollow Bore Diameter:7mm

    Actuator Weight:1396g

    Peak Torque:222Nm

  • AKH70-16 V1.0 KV41
    AKH70-16 V1.0 KV41

    AKH70-16 V1.0

    $598.9

    Buy now

    Actuator Size:Ф90*60.5mm

    Hollow Bore Diameter:7mm

    Actuator Weight:879g

    Peak Torque:78Nm

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt