A comprehensive test of CubeMars AK45-10 and AK45-36 V3.0 actuators. Discover the new dual-encoder design, excellent QDD backdrivability, and a live demo of 3-axis bilateral control with force feedback.
Discover how Binghamton University's "Endurance" rover uses CubeMars brushless motors for its 6-wheel drive system. Delivering responsive control and 5mph top speed to conquer 45° slopes at the University Rover Challenge.
Discover how the University of Minnesota's Ag Robotics Lab uses CubeMars actuators to build a quadruped robot dog. Navigating complex terrains for below-canopy crop monitoring, bridging the gap left by drones.
Learn how to configure the CubeMars AK60-6 (KV80) motor for MIT mode using C++. A step-by-step guide to mastering low-latency position, velocity, and torque control.
Join robot builder Daniel Simu as he unboxes the CubeMars AK70-10. Featuring a 1:10 planetary gearbox and magnetic encoder for 25Nm peak torque, see how this precise BLDC actuator upgrades his acrobatic robots.
See how CubeMars actuators empower Mentee Robotics to build advanced humanoid assistance systems. Delivering reliable, high-torque control to support mobility and daily living tasks.
See how the AK10-9 and AK80-64 motors enable compact, high-torque rehabilitation devices. Supporting Université de Sherbrooke in improving lives through robotic engineering.