Quasi Direct Drive Motor

  • AKE90-8 KV35
    AKE90-8 KV35

    AKE90-8

    $483.9

    Buy now

    Motor Dimensions:Ф107.5*43.5mm

    Motor Weight:1400g

    Peak Torque:170Nm

    No-load Speed:210rpm

  • AKE80-8 KV30
    AKE80-8 KV30

    AKE80-8

    $339.9

    Buy now

    Motor Dimensions:Ф87*32mm

    Motor Weight:570g

    Peak Torque:30Nm

    No-load Speed:195rpm

  • AKE60-8 KV80
    AKE60-8 KV80

    AKE60-8

    $218.9

    Buy now

    Motor Dimensions:φ69*25mm

    Motor Weight:260g

    Peak Torque:12.5Nm

    No-load Speed:240rpm

  • Driver board
    Driver board

    Driver board

    $59.9 ~ $159.9

    Buy now
  • AKE40-6 KV90
    AKE40-6 KV90

    AKE40-6

    $119.9

    Buy now

    Motor Dimensions:φ51×24.5mm

    Motor Weight:140g

    Peak Torque:5.5 Nm

    No-load Speed:330 rpm

  • AKE50-8 KV110
    AKE50-8 KV110

    AKE50-8

    $169.9

    Buy now

    Motor Dimensions:φ61.2×22.5mm

    Motor Weight:190g

    Peak Torque:7.5 Nm

    No-load Speed:320 rpm

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt