$155.9
Buy nowMotor dimensions:Ø53*45.2mm
Motor weight:262g
Peak torque:7N · m
No-load speed:180rpm
$135.9
Buy nowMotor dimensions:Ø53 × 40.2 mm
Motor weight:190 g
Peak torque:4.1 N · m
No-load speed:435 rpm
$398.9 ~ $498.9
Buy nowMotor Dimensions:Ф89*49mm
Motor Weight:540g
Peak Torque:29.2Nm
No-load Speed:320rpm
$448.9
Buy nowMotor Dimensions:Ф79*67mm
Motor Weight:750g
Peak Torque:72Nm
No-load Speed:98rpm
$698.9
Buy nowActuator Size:Ф90*81.5mm
Hollow Bore Diameter:7mm
Actuator Weight:1396g
Peak Torque:222Nm
$598.9
Buy nowActuator Size:Ф90*60.5mm
Hollow Bore Diameter:7mm
Actuator Weight:879g
Peak Torque:78Nm