ROV Thruster

  • DW10
    DW10

    DW10

    $299.9

    Buy now

    Dimensions:Φ100 × 148 mm

    Maximum Static Thrust:10 kgf

    Continuous Rated Power:540 W

    Operating Depth:0–350 m

  • DW15
    DW15

    DW15

    $399.9

    Buy now

    Dimensions:Φ130.6 × 174.5 mm

    Maximum Static Thrust:15 kgf

    Continuous Rated Power:750 W

    Operating Depth:0–350 m

  • DW20
    DW20

    DW20

    $529.9

    Buy now

    Dimensions:Φ152 × 191 mm

    Maximum Static Thrust:20 kgf

    Continuous Rated Power:910 W

    Operating Depth:0–350 m

  • DW25
    DW25

    DW25

    $599.9

    Buy now

    Dimensions:Φ152 × 191 mm

    Maximum Static Thrust:25 kgf

    Continuous Rated Power:1315 W

    Operating Depth:0–350 m

  • SW7
    SW7

    SW7

    $239.9

    Buy now

    Dimensions:Φ100 × 125.5 mm

    Maximum Static Thrust:7 kgf

    Maximum Continuous Power:360 W

    Operating Depth:0–30 m

  • W30 Underwater Thruster
    W30 Underwater Thruster
  • SW12
    SW12

    SW12

    $339.9

    Buy now

    Dimensions:Φ130.6 × 151.5 mm

    Maximum Static Thrust:12 kgf

    Continuous Rated Powe:520 W

    Operating Depth:0–30 m

  • SW17
    SW17

    SW17

    $469.9

    Buy now

    Dimensions:Φ130.6 × 163.5 mm

    Maximum Static Thrust:17 kgf

    Continuous Rated Power:870 W

    Operating Depth:0–30 m

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt