GL Gimbal Motor

  • GL30 KV290
    GL30 KV290

    GL30

    $50.99 ~ $75.99

    Buy now

    Motor Dimensions:Ф34.5*15.7mm

    Through Bore Diameter:6mm

    Weight:41g

    Peak Torque:0.28Nm

  • GL35 KV100
    GL35 KV100

    GL35

    $54.99 ~ $79.99

    Buy now

    Motor Dimensions:Ф41.8*21mm

    Through Bore Diameter:6mm

    Weight:90g

    Peak Torque:0.46Nm

  • GL40 KV70
    GL40 KV70

    GL40

    $72.99 ~ $97.99

    Buy now

    Motor Dimensions:Ф46.5*21.5mm

    Through Bore Diameter:8mm

    Weight:107g

    Peak Torque:0.5Nm

  • GL60 KV25
    GL60 KV25

    GL60

    $108.99 ~ $133.99

    Buy now

    Motor Dimensions:Ф69*22.3mm

    Through Bore Diameter:20mm

    Weight:230g

    Peak Torque:1.75Nm

  • GL80 KV30
    GL80 KV30

    GL80

    $181.99

    Buy now

    Motor Dimensions:Ф87*22.3mm

    Through Bore Diameter:30mm

    Weight:312g

    Peak Torque:2.9Nm

  • GL100 KV10
    GL100 KV10

    GL100

    $272.99

    Buy now

    Motor Dimensions:​Ф106.8*34.2mm

    Through Bore Diameter:30mm

    Weight:698g

    Peak Torque:7.7Nm

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt