RI Series Frameless Inrunner Torque Motor

  • RI100 KV105
    RI100 KV105

    RI100

    $148.9 ~ $163.9

    Buy now

    Motor Dimensions:Φ104 × 26 mm

    Through Bore Diameter:45 mm

    Weight:500 g

    Peak Torque:4.95 Nm

  • RI80 V2.0 KV75
    RI80 V2.0 KV75

    RI80 V2.0

    $132.9 ~ $147.9

    Buy now

    Motor Dimensions:Φ85 × 27 mm

    Through Bore Diameter:40.5 mm

    Weight:411 g

    Peak Torque:4.1 Nm

  • RI70 KV95
    RI70 KV95

    RI70

    $123.9 ~ $138.9

    Buy now

    Motor Dimensions:Φ76 × 24 mm

    Hollow Shaft Diameter:38 mm

    Motor Weight:270.4 g

    Peak Torque:2.68 Nm

  • RI60 KV120
    RI60 KV120

    RI60

    $98.9 ~ $113.9

    Buy now

    Motor Dimensions:Φ60*23mm

    Through Bore Diameter:30mm

    Weight:155.9g

    Peak Torque:1.63Nm

  • RI50 KV100
    RI50 KV100

    RI50

    $61.9 ~ $76.9

    Buy now

    Motor Dimensions:Φ54 × 27 mm

    Hollow Shaft Diameter:22 mm

    Weight:180.8 g

    Peak Torque:1.67 N·m

  • RI30 KV260
    RI30 KV260

    RI30

    $51.9

    Buy now

    Dimensions:Ø38*14 mm

    Through Bore Diameter:Ø17 mm

    Weight:40 g

    Peak Torque:230 mN·m

  • RI20 KV600
    RI20 KV600

    RI20

    $42.9

    Buy now

    Dimensions:Ø25 × 14.5 mm

    Through Bore Diameter:Ø11.6 mm

    Weight:20 g

    Peak Torque:72 mN·m

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt