$698.9 ~ $798.9
Buy nowMotor Dimensions:Ф98*61.7mm
Motor Weight:940g
Peak Torque:53Nm
No-load Speed:320rpm
$698.9 ~ $798.9
Buy nowMotor Dimensions:Ф98*61.7mm
Motor Weight:960g
Peak Torque:48Nm
No-load Speed:320rpm
$479.9 ~ $579.9
Buy nowMotor Dimensions:Ф98*38.5mm
Motor Weight:490g
Peak Torque:22Nm
No-load Speed:570rpm
$398.9 ~ $498.9
Buy nowMotor Dimensions:Ф89*49mm
Motor Weight:540g
Peak Torque:29.2Nm
No-load Speed:320rpm
$229.9 ~ $298.9
Buy nowMotor Dimensions:Ф79*43mm
Motor Weight:380g
Peak Torque:9Nm
No-load Speed:640rpm