$698.9
Buy nowActuator Size:Ф90*81.5mm
Hollow Bore Diameter:7mm
Actuator Weight:1396g
Peak Torque:222Nm
$598.9
Buy nowActuator Size:Ф90*60.5mm
Hollow Bore Diameter:7mm
Actuator Weight:879g
Peak Torque:78Nm
$698.9 ~ $798.9
Buy nowMotor Dimensions:Ф98*61.7mm
Motor Weight:940g
Peak Torque:53Nm
No-load Speed:320rpm
$698.9 ~ $798.9
Buy nowMotor Dimensions:Ф98*61.7mm
Motor Weight:960g
Peak Torque:48Nm
No-load Speed:320rpm
$479.9 ~ $579.9
Buy nowMotor Dimensions:Ф98*38.5mm
Motor Weight:490g
Peak Torque:22Nm
No-load Speed:570rpm
$185.9
Buy nowMotor dimensions:Ø55*56.5mm
Motor weight:349g
Peak torque:24N · m
No-load speed:52rpm
$155.9
Buy nowMotor dimensions:Ø53*45.2mm
Motor weight:262g
Peak torque:7N · m
No-load speed:180rpm
$59.9 ~ $159.9
Buy now