
AK60-39 POWER MODULE
CONPACT SIZE
HIGH REDUCTION RATIO

HIGHLY INTEGRATED
LIGHTWEIGHT DESIGN
Combines a high-performance BLDC motor, planetary gearbox, and driver board into one, achieving a breakthrough in both performance and precision.

INNOVATIVE DUAL ENCODER PRECISE MEMORY
Features a new dual-encoder design with integrated input-side sensing. Strong anti-interference ensures stable and accurate position detection.
39
IN
40
OUT

TWO-STAGE REDUCTION
39:1 GEAR RATIO
The AK60-39 integrates a two-stage precision planetary gearbox, delivering a high 39:1 reduction ratio for 24 N·m rated torque and 72 N·m peak torque.
DRIVE INNOVATION
EASY
OPERATION
One-click parameter identification eliminates complex setup; seamless switching between Servo and MIT modes; optimized interface for more intuitive experiments and easier status monitoring.


BLACK & WHITE DUAL INTERFACE FREE FOR DEBUGGING
The black port features an XT30 2+2 interface, integrating power and CAN signal lines for safer and more reliable signal transmission. The white port is a CJT-3pin interface, allowing easy connection to the upper computer communication and parameter tuning.
XT30 2+2
Black Interface
CJT-3pin
White Interface