Cubemars - 16 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

Shoulder Joint Motor

  • AK60-6 V3.0 KV80
    AK60-6 V3.0 KV80

    AK60-6 V3.0

    • Integrated servo and motion control dual-mode drive • Simple and reliable driving architecture • Equipped with impact-resistant bearings for enhanced durability • New electromagnetic design delivers strong overload capability • High integration of encoder and driver

    $298.9

    Buy now
  • AK45-10 KV75
    AK45-10 KV75

    AK45-10

    • More compact actuator • Lightweight design with strong power output • Supports both servo and motion control (MIT) modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist joints

    $155.9

    Buy now
  • AK45-36 KV80
    AK45-36 KV80

    AK45-36

    • More compact robotic actuator • Lightweight design with strong power output • Supports both servo and force control modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist and ankle joints

    $185.9

    Buy now
  • AK60-39 V3.0 KV80
    AK60-39 V3.0 KV80

    AK60-39 V3.0

    • Innovative dual-encoder design, Strong anti-interference • Innovative dual encoder design for enhanced interference resistance • Rated torque 24Nm / peak torque 72Nm • Supports both servo and motion control modes • Parameters identification completed with one click via host computer • Capable of stable operation over extended periods • Uses impact-resistant bearings for increased durability

    $448.9

    Buy now
  • AK60-6 V1.1 KV80
    AK60-6 V1.1 KV80

    AK60-6 V1.1

    • Lightweight and compact, ideal for portable applications such as exoskeletons • Simple and reliable drive architecture • Highly integrated encoder and driver • Compact size with high torque output • Unit weight approximately 358g

    $298.9

    Buy now
  • AK10-9 V2.0 KV60
    AK10-9 V2.0 KV60

    AK10-9 V2.0

    • Highly integrated actuator • Selectable force control and servo drive modes • Dual encoders (input and output) • Rated torque 18Nm / peak torque 48Nm • Maximum joint speed 26rad/s

    $698.9 ~ $798.9

    Buy now
  • AK40-10 KV170
    AK40-10 KV170

    AK40-10

    • More compact actuator • Lightweight design with strong power output • Supports both servo and motion control (MIT) modes • Adaptive PID configuration • Ideal for compact applications such as humanoid wrist joints

    $135.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt