こんにちはログイン|ユーザー登録
/
DWシリーズ水中推進器は、深海ROVや高要求の水中作業向けに設計されています。堅牢な完全密閉アルミ合金ハウジングを採用し、優れた耐腐食性、長寿命、メンテナンスフリーを実現。高度な動的シール構造と高効率な水冷放熱技術により、最大350メートルの水深と最大25kgfの推力でも安定した性能を発揮し、さまざまなレベルのROV、無人艇、サーフボードなど水上・水中アプリケーションのニーズに対応します。
$299.9
寸法:Φ100 × 148 mm
最大静推力:10 kgf
連続定格出力:540 W
動作深度:0–350 m
$399.9
寸法:Φ130.6 × 174.5 mm
最大静的推力:15 kgf
連続定格電力:750 W
$529.9
寸法:Φ152 × 191 mm
最大静止推力:20 kgf
連続定格電力:910 W
$599.9
最大静止推力:25 kgf
連続定格電力:1315 W