こんにちはログイン|ユーザー登録
/
水中推進器シリーズ(SW、DW、Wシリーズ)は、無人水上・水中ビークル向けに高効率かつクリーンな推進力を提供します。SW・DWシリーズは完全密閉設計で、重要部品を密封し、砂や異物による損傷を防止。優れた耐腐食性とメンテナンスフリーを実現し、水冷による高効率な放熱も可能です。最大350mの作業深度と7~25kgfの推力に対応し、ROVや無人艇、サーフボードなど幅広い用途に最適です。W30推進器は高い防腐性能とコンパクト設計で、200m潜水に対応し、安定した性能と容易な統合を実現します。
$239.9
寸法:Φ100 × 125.5 mm
最大静止推力:7 kgf
連続定格電力:360 W
動作深度:0–30 m
$339.9
寸法:Φ130.6 × 151.5 mm
最大静止推力:12 kgf
連続定格電力:520 W
$469.9
寸法:Φ130.6 × 163.5 mm
最大静的推力:17 kgf
連続定格電力:870 W
$299.9
寸法:Φ100 × 148 mm
最大静推力:10 kgf
連続定格出力:540 W
動作深度:0–350 m
$399.9
寸法:Φ130.6 × 174.5 mm
最大静的推力:15 kgf
連続定格電力:750 W
$529.9
寸法:Φ152 × 191 mm
最大静止推力:20 kgf
連続定格電力:910 W
$599.9
最大静止推力:25 kgf
連続定格電力:1315 W
$210.99
$219.99
寸法:78 x 30 x 19.9 mm
重量:90.33 g
適用モデル:SW17 / DW20 / DW25
$179.99
寸法:78 × 30 × 19.9 mm
対応モデル:SW7 / SW12 / DW10 / DW15
重量(1台あたり):90.33 g