こんにちはログイン|ユーザー登録
/
AKEシリーズロボットアクチュエータは、高精度な遊星ギアボックスとモジュール式モーター設計を採用し、最適化によって高い耐荷重性と軽量化を実現しています。たとえばAKE90-8は、バックラッシュ9アーク分、トルク密度121 N·m/kgを達成し、強力で高精度かつ信頼性の高い動作を提供します。モジュール構造と、ねじ穴・貫通穴を備えたモーターベースにより、柔軟な双方向取付と簡単な統合が可能で、外骨格、ロボットアーム、先進的な自動化用途に最適です。
$483.9
モーター寸法:Ф107.5*43.5mm
モーター重量:1400g
ピークトルク:170Nm
無負荷回転数:210rpm
$339.9
モーター寸法:Ф87*32mm
モーター重量:570g
ピークトルク:30Nm
無負荷回転数:195rpm
$218.9
モーター寸法:φ69*25mm
モーター重量:260g
ピークトルク:12.5Nm
無負荷回転数:240rpm
$59.9 ~ $159.9
$119.9
モーター寸法:φ51×24.5mm
モーター重量:140g
ピークトルク:5.5 Nm
無負荷回転数:330 rpm
$169.9
モーター寸法:φ61.2×22.5mm
モーター重量:190g
ピークトルク:7.5 Nm
無負荷回転数:320 rpm