こんにちはログイン|ユーザー登録
/
内転フレームレストルクモーターシリーズは、先端ロボットや自動化分野向けに設計されています。高トルク密度、低コギングトルク、高いダイナミック応答性を備え、0.01°までの高精度制御が可能です。フレームレス構造により、さまざまな機械システムへの柔軟な組み込みが実現し、コンパクトかつ軽量で取り付けも容易です。外骨格、協働ロボット、ロボット関節など、高効率かつ信頼性が求められる用途に最適です。
$148.9 ~ $163.9
モーター寸法:Φ104 × 26 mm
貫通穴直径:45 mm
モーター重量:500 g
ピークトルク:4.95 Nm
$132.9 ~ $147.9
モーター寸法:Φ85 × 27 mm
貫通穴直径:40.5 mm
モーター重量::411 g
ピークトルク:4.1 Nm
$123.9 ~ $138.9
モーター寸法:Φ76 × 24 mm
貫通穴直径:38 mm
モーター重量:270.4 g
ピークトルク:2.68 Nm
$98.9 ~ $113.9
モーター寸法:Φ60×23mm
貫通穴径:30mm
モーター重量:155.9g
ピークトルク:1.63Nm
$61.9 ~ $76.9
$51.9
寸法:Ø38 × 14 mm
中空軸径:Ø17 mm
重量:40 g
ピークトルク:230 mN·m
$199.9
モーター寸法:Φ115 × 42 mm
中空軸径:74 mm
重量:1108 g
最大トルク:16 N·m
$147.9
モーター寸法:Φ85 × 32 mm
貫通穴直径:52 mm
モーター重量:411 g
ピークトルク:5 Nm
$138.9
モーター寸法:Φ70 × 36.2 mm
スルーホール直径:42 mm
モーター重量:348 g
ピークトルク:3.8 Nm