Sep 11,2023
Torque motors are a type of electric motor that is designed to provide high levels of torque or rotational force. They are commonly used in applications where precise control of motion is required, such as robotics, medical equipment, industrial machinery
Sep 06,2023
Walking robots typically use a combination of different types of motors to achieve locomotion. The specific motors used can vary depending on the design and requirements of the robot.
Sep 06,2023
When selecting a motor for a robot application, it is first necessary to determine the operating environment of the robot, which scenarios are mainly used, and which specific actions and tasks need to be done, and then according to the above situation, th
Aug 24,2023
CubeMars gimbal motor GL100 is small size, light weight, low cogging, and low in energy consumption. It is specially designed for high-end gimbal systems.
Aug 22,2023
The Innerunning gimbal motor G60 adopts a large hollow shaft design, which can be integrated with an electric slip ring for easy to cross the cables.
Aug 21,2023
R series outrunning torque motor R100 has a built-in Hall sensor, and the electrical angle is 120±20°C.
Aug 16,2023
RI80 Frameless motor with high torque density ,0.5mm clearance on the edge of stator for better intallation, Excellent copper fill factor to meet high torque density and dynamics.Hand winding for delicate performance.