DC Motors
Servo Motors
Stepper Motors
Linear Actuators
Pneumatic or Hydraulic Actuators

Which motors are used for walking robots

CubeMars / Sep 06,2023

Walking robots typically use a combination of different types of motors to achieve locomotion. The specific motors used can vary depending on the design and requirements of the robot. Here are some commonly used motors for walking robots:


DC Motors


DC motors are commonly used in walking robots for driving the legs or joints. They provide high torque and can be controlled for precise movements. DC motors can be used with encoders or position sensors to accurately control the position and speed of the legs.


Servo Motors


Servo motors are widely used in walking robots for controlling the movement of individual joints. They are compact, easy to control, and provide precise angular positioning. Servo motors are commonly used in humanoid robots or robots with articulated legs.


Stepper Motors


Stepper motors are used in walking robots that require precise control over leg movements. They provide accurate positioning and can hold their position without the need for additional holding torque. Stepper motors are commonly used in robots that require precise stepping or crawling motions.


Linear Actuators


Linear actuators are used in walking robots to provide linear motion for extending or retracting legs. They are typically used in combination with other motors to achieve walking or crawling motions. Linear actuators can be electrically or hydraulically powered.


Pneumatic or Hydraulic Actuators


In some cases, walking robots may use pneumatic or hydraulic actuators for leg movements. These actuators provide high force and can be used in robots that require heavy lifting or walking on uneven terrains. Pneumatic or hydraulic actuators are commonly used in larger or industrial walking robots.


It's important to note that the choice of robot motors depends on factors such as the size and weight of the robot, desired speed and agility, power requirements, and the specific tasks the robot needs to perform.



Related Articles
2026  Frameless Torque Motors for Robotics Selection Guide
2026 Frameless Torque Motors for Robotics Selection Guide
Explore frameless torque motors for robotics. Compare outrunner and inrunner designs, integration tips, and select the ideal motor for your actuator needs.
Mar 10,2026
Why are hollow shaft planetary actuators becoming increasingly popular in robotics?
Why are hollow shaft planetary actuators becoming increasingly popular in robotics?
Hollow shaft planetary actuators for robotics: structure, benefits, and applications in humanoid robots, quadrupeds and exoskeleton systems.
May 07,2026
How a 15-Year-Old Tested His Robot Dog's Balance with AK70-10
How a 15-Year-Old Tested His Robot Dog's Balance with AK70-10
See how a 15-year-old built and tested a robot dog’s balance using CubeMars AK70-10 actuators, achieving real-time stability on uneven terrain with advanced control.
Aug 06,2025
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt