Aug 22,2023
The Innerunning gimbal motor G60 adopts a large hollow shaft design, which can be integrated with an electric slip ring for easy to cross the cables.
Aug 21,2023
R series outrunning torque motor R100 has a built-in Hall sensor, and the electrical angle is 120±20°C.
Aug 16,2023
RI80 Frameless motor with high torque density ,0.5mm clearance on the edge of stator for better intallation, Excellent copper fill factor to meet high torque density and dynamics.Hand winding for delicate performance.
Aug 15,2023
CubeMars robot motor AK60-6, small in size, easy to control, adopts highly integrated with encoder and drive, and is specially made for exoskeleton.
Aug 08,2023
CubeMars AK Series Dynamical Modular AK80-8 Built-in dual encoders! They measure position and velocity separately. This provides more precise position and motion control, reducing errors and drift.
Aug 07,2023
我们很高兴与大家分享有关 CubeMars机器人电机的有趣发现以及它们如何超越竞争对手。 最近,我们的一位同事收到了一封来自客户的电子邮件,提醒人们注意我们的 R80 电机与领先竞争对手的同类产品之间的显着差异。
Aug 04,2023
Both domestic and international enthusiasts have been mistaken about the relationship between CubeMars and T-motor. Some even assume that CubeMars is a subsidiary of T-motor or believe they are not part of the same company at all! However, the reality is