Why Traditional Actuators Limit Advanced Robotics
What Is a Hollow Shaft Planetary Actuator
Working Principle of a Hollow Shaft Planetary Actuator
Key Benefits of Hollow Shaft Planetary Actuators
Applications of Hollow Shaft Actuators
Humanoid Robots
Robotic Arms and Collaborative Robots
Exoskeleton and Wearable Robotics
Industrial and Modular Robotic Systems
Introducing CubeMars AKH Series Hollow Shaft Planetary Actuators
Technical Advantages
AKH Series Model Comparison (Quick Selection Guide)
How to Choose the Right Hollow Shaft Actuator
Step 1: Understand Your Joint's Load Requirements
Step 2: Consider Space and Weight Constraints
Step 3: Check Integration Features
Step 4: Align with Your Application
Conclusion 

How Hollow Shaft Planetary Actuators Enhance Robotic Joint Performance

CubeMars / Feb 26,2026

Why Traditional Actuators Limit Advanced Robotics


As robots become more compact, capable, and multi-functional, traditional actuator designs are increasingly limiting their performance. Issues like wiring complexity, bulky assemblies, and insufficient torque density create significant integration challenges for modern robotic joints. Understanding these pain points highlights why next-generation actuator solutions are necessary.


  • Complex Wiring and Limited Integration

    Traditional actuators often rely on external cables for power, communication, and feedback, which increases system complexity and failure risk. Managing these cables becomes especially difficult in robots with multiple joints, leading to potential interference, wear, and maintenance challenges.


  • Bulky Structure and Difficult Integration

    Conventional actuator setups often consist of separate motors, gearboxes, encoders, and drivers. This distributed architecture increases size and weight, making integration into compact robotic joints more difficult and limiting overall design flexibility.


  • Insufficient Torque Density for Compact Robots

    Many robotic applications—such as humanoid hip joints, quadruped legs, or robotic arms—require high torque in a compact footprint. Conventional actuators frequently fail to provide sufficient torque density without increasing size or weight, forcing trade-offs between strength, speed, and design flexibility.


To overcome these challenges, hollow shaft planetary actuators have emerged as an integrated, high-performance solution, setting the stage for the CubeMars AKH Series in next-generation robotic joint design.


What Is a Hollow Shaft Planetary Actuator


A hollow shaft planetary actuator is a fully integrated robotic actuator module that combines a brushless motor, planetary gearbox, sensors, and drive components into a compact unit with a central hollow shaft. This hollow structure allows cables, signal lines, or mechanical elements to pass directly through the actuator, enabling cleaner layouts and more efficient robotic joint designs. As robotic systems become more compact and complex, this integrated actuator architecture has become increasingly important for improving performance, reliability, and ease of integration.


components-of-akh-hollow-shaft-planetary-actuator


Core Structural Components


A hollow shaft planetary actuator integrates multiple critical drive components into a single actuator module:


  • Hollow shaft channel – allows internal cable routing and structural pass-through

  • Brushless motor – provides efficient and precise motion control

  • Planetary gearbox – increases torque output while maintaining compact size

  • Integrated sensors and feedback systems – enable accurate position and motion control

  • Compact housing – supports structural rigidity and simplifies installation


This integrated design reduces the need for external components and simplifies robotic system architecture.


Working Principle of a Hollow Shaft Planetary Actuator


A hollow shaft planetary actuator converts electrical energy into controlled mechanical motion through an integrated motor and planetary gear system. This process enables efficient torque amplification and precise motion output within a compact actuator module.The working process can be understood in the following stages:


1. Electrical Input
The actuator receives electrical power from the motor controller. This electrical input generates a controlled electromagnetic field inside the brushless motor, initiating rotational motion.


2. Brushless Motor Rotation
The brushless motor converts electrical energy into high-speed rotational motion. Brushless motors provide high efficiency, fast response, and precise controllability, making them ideal for robotic applications.


3. Planetary Gear Reduction
The motor's high-speed rotation is transmitted to the planetary gearbox. The planetary gear system reduces rotational speed while multiplying torque output. This allows the actuator to deliver significantly higher torque without increasing motor size.


4. Torque Amplification and Transmission
Through gear reduction, torque is amplified and transferred efficiently to the actuator output stage. The integrated structure ensures minimal energy loss and high mechanical efficiency.


5. Hollow Shaft Output to the Robotic Joint
The amplified torque is delivered through the hollow shaft output, which directly drives the robotic joint. The hollow shaft also allows cables, sensors, or structural components to pass through the center, enabling compact, clean, and highly integrated robotic joint designs.


By combining efficient torque transmission with a centralized hollow shaft architecture, this actuator design unlocks a range of integration and performance benefits for next-generation robotic systems.


Key Benefits of Hollow Shaft Planetary Actuators

(Why Hollow Shaft Architecture Improves Robotic Integration)


Hollow shaft planetary actuators offer significant advantages over traditional actuator designs by improving integration, efficiency, and reliability. Their unique structural architecture and integrated actuator module design make them particularly well suited for modern robotic systems requiring compact size, high performance, and scalable integration.


Key advantages include:


  • Internal Cable Routing
    The hollow shaft allows power cables, signal wires, or mechanical components to pass directly through the actuator. This eliminates external cable routing, reduces clutter, and minimizes the risk of cable interference, wear, or damage during operation.


  • Higher Structural Integration
    By integrating the motor, planetary gearbox, and feedback systems into a single compact actuator module, hollow shaft actuators reduce the number of external components. This simplifies mechanical design and improves overall system compactness.


  • Simplified Robotic Joint Design
    The centralized, modular actuator architecture makes robotic joints easier to design, assemble, and maintain. Engineers can build cleaner, more efficient robotic systems with fewer mechanical and electrical constraints.


These advantages make hollow shaft planetary actuators an ideal solution for advanced robotic systems and a key innovation driving the evolution of next-generation robotic joint design.


Applications of Hollow Shaft Actuators


Building on these integration and structural advantages, hollow shaft planetary actuators have become an increasingly important solution in modern robotic systems. Their centralized architecture enables more compact joint designs, reduces mechanical complexity, and supports scalable actuator integration. As a result, hollow shaft actuator modules are now widely adopted across a range of advanced robotic applications where performance, compactness, and system reliability are critical.


Humanoid Robots

Humanoid robot joints must deliver high torque within tightly constrained space while maintaining smooth and stable motion. Hollow shaft actuators support compact, centralized joint designs by enabling internal cable routing and reducing external components. This improves structural efficiency, reduces joint bulk, and enhances overall motion performance.


applications-of-hollow-shaft-actuators-humaniod robot


Robotic Arms and Collaborative Robots

For robotic arms and collaborative robots, ease of integration and structural simplicity are key design priorities. Hollow shaft actuators reduce external wiring and minimize the number of separate drive components, enabling cleaner mechanical layouts. This simplifies assembly, improves system reliability, and allows engineers to design more compact and efficient robotic arms.


applications-of-hollow-shaft-actuators-collaborative robot


Exoskeleton and Wearable Robotics

Exoskeleton systems prioritize lightweight, compact actuator solutions that can be seamlessly integrated into wearable structures. Hollow shaft actuator modules allow designers to build centralized joint mechanisms that reduce bulk and improve overall mechanical efficiency. This contributes to improved user comfort, reduced system weight, and more natural assisted movement, all of which are essential for wearable robotic applications.


Industrial and Modular Robotic Systems

Industrial robots increasingly rely on modular actuator architectures to improve scalability and simplify system integration. Hollow shaft planetary actuators enable compact, self-contained joint modules that can be easily integrated into robotic arms and automated machinery. This modular design approach improves system flexibility, reduces maintenance complexity, and supports faster development of scalable robotic platforms.


Introducing CubeMars AKH Series Hollow Shaft Planetary Actuators


To address the integration, efficiency, and reliability challenges in modern robotic systems, CubeMars developed the AKH Series hollow shaft planetary actuators. Designed as compact, integrated actuator modules, the AKH Series combines high torque density, internal cable routing, and a planetary gearbox into a single, space-efficient unit. These features make AKH actuators particularly well suited for advanced robotic joints where performance, compactness, and reliability are critical.


akh-series-hollow-shaft-planetary-actuator


Technical Advantages


  • High Torque Density: Strong torque output in a compact size, enabling more powerful joints without increasing footprint.

  • Integrated Planetary Gearbox: Improves mechanical efficiency and reduces backlash for higher precision.

  • Hollow Shaft Architecture: Allows internal routing of cables and sensors, simplifying joint design.

  • Modular Design: Combines motor, transmission, and feedback systems into one unit for easier assembly and maintenance.

  • Enhanced Reliability: Fewer external components and protected wiring ensure long-term durability in demanding environments.


AKH Series Model Comparison (Quick Selection Guide)

FeatureAKH70‑16 V1.0 KV41AKH70‑48 V1.0 KV41Selection Tip
Reduction Ratio16:148:1Higher ratio = more torque
Peak Torque78 Nm222 NmChoose based on joint load
Torque Density88.74 Nm/kg159 Nm/kgHigher density = stronger performance per weight
Weight879 g1396 gCompact vs high-power tradeoff
Ideal Joint TypeMedium-load, compact jointsHigh-load, load-intensive jointsMatch actuator to application demands
Key AdvantageBalanced, lightweightMaximum torque outputFocus on compactness or torque
Hollow ShaftAvailableAvailableSupports internal wiring and cable routing
Integrated ElectronicsAvailableAvailableSimplifies control and feedback integration
Typical ApplicationsMedium robotic arms, smaller legged robotsHip/knee joints in larger legged robots, heavy armsHelps quickly identify right actuator

Tip: Use AKH70‑16 when space, weight, and medium torque are priorities. Use AKH70‑48 when high torque and load capacity are critical, even with slightly larger footprint.


(AKH Series Test Clip)


With hollow shaft architecture, integrated planetary gearboxes, and compact modular design, the CubeMars AKH Series provides a high-performance, scalable, and reliable solution for next-generation robotic joints. The comparison table highlights the key differences between AKH70‑16 and AKH70‑48, allowing engineers to quickly select the right actuator for their application while maintaining integration efficiency and system reliability.


How to Choose the Right Hollow Shaft Actuator


Choosing a hollow shaft actuator doesn't have to be complicated. By breaking the process into clear steps, even newcomers can make informed decisions that balance performance, size, and system integration.


Step 1: Understand Your Joint's Load Requirements


The first step is to determine how much torque your joint needs. This includes both static loads (the weight it must hold) and dynamic loads (forces during movement). Selecting an actuator that can reliably handle these loads ensures the joint operates smoothly and avoids premature wear.

(Tip: Overestimating torque adds unnecessary size and weight, while underestimating torque risks failure.)


Step 2: Consider Space and Weight Constraints


Next, examine how much space you have at the joint and how much weight it can carry. Hollow shaft actuators are inherently compact, but models vary in dimensions and mass.


  • For compact robots or wearable devices, prioritize smaller, lighter actuators.

  • For heavy-duty robotic arms or large joints, higher torque actuators may be slightly larger but necessary for reliable performance.

(Reasoning: The right balance of size and torque keeps the robot agile and efficient without compromising strength.)


Step 3: Check Integration Features


Hollow shaft actuators often come with built-in features like internal cable routing, planetary gearboxes, and integrated feedback electronics. Evaluate which features your design requires:


  • Internal routing reduces wiring clutter and protects cables from wear.

  • Integrated gearboxes improve mechanical efficiency and reduce backlash.

  • Built-in feedback simplifies control and reduces external components.

(Tip: Matching actuator features with your system architecture prevents unexpected redesigns later.)


Step 4: Align with Your Application


Finally, consider your application type and priorities:


  • Humanoid or wearable robots → prioritize compactness, lightweight, and smooth joint movement.

  • Industrial or load-intensive robots → prioritize torque output, durability, and precision.

(Reasoning: Understanding the application ensures you select an actuator that not only meets specifications but also fits real-world usage.)


Summary


By following these steps—assessing load, evaluating space and weight, checking integration features, and aligning with application needs—engineers can systematically select the right hollow shaft actuator. This approach ensures joints are efficient, reliable, and well-suited for their intended robotic platform, without guesswork or trial-and-error.


Conclusion 


Hollow shaft planetary actuators represent a key innovation in modern robotics, offering compact integration, high torque density, and simplified joint design. From internal cable routing to modular actuator architecture, these features help engineers build more reliable, efficient, and scalable robotic systems.


By understanding actuator benefits, evaluating application needs, and following a structured selection process, engineers—whether newcomers or experienced designers—can confidently choose the right actuator for their next-generation robotic projects.


Related Articles
Brushless DC Motors: A Comprehensive Overview
Brushless DC Motors: A Comprehensive Overview
Today, we will discuss brushless DC motors in five aspects: working principles, components, applications, selection, and usage recommendations.
May 31,2024
OpenExo: Modular Open-Source Exoskeleton Powered by CubeMars Robotic Actuators
OpenExo: Modular Open-Source Exoskeleton Powered by CubeMars Robotic Actuators
OpenExo, a modular exoskeleton powered by CubeMars robotic actuators, offering open-source innovation for rehabilitation and human performance enhancement.
Aug 29,2025
A New Approach to Bionic Arm Control
A New Approach to Bionic Arm Control
In recent years, bionic arm technology has made remarkable strides. A recent groundbreaking study has introduced an innovative prosthesis control method based on a Myokinetic Interface. This cutting-edge technology leverages muscle contractions to detect
Sep 20,2024
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt