Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Moment

Specially designed for high-end gimbal system - out-running gimbal motor GL100

CubeMars / Aug 24,2023

CubeMars gimbal motor GL100 is small size, light weight, low cogging, and low in energy consumption. It is specially designed for high-end gimbal systems. It is also compatible with AlexMos gimbal controller. It is suitable for gimbal systems, drone pods, and autonomous driving and other scenes, giving you a continuous and smooth experience.


GL100 KV10 gimbal motor adopts a large hollow design with a hollow shaft 30mm, which is convenient for passing through signal and power cables. The cogging torque is low, and the control is fine and easy to interact with the control system.


The overall weight of GL100 KV10 is only 698g. It is small size and light weight. In addition, it has targeted electromagnetic design, low energy consumption, low noise, suitable for long-term operation, high waterproof and dustproof better performance, and is specially designed for high-end gimbal systems.


Product Drawing-GL100

Specifications-GL100

Analytical Graph of Motor Operation-GL100


Related Articles
Comparison of Planetary and Harmonic Gear Reducers
Comparison of Planetary and Harmonic Gear Reducers
A planetary gearbox consists of a central sun gear, surrounding planetary gears, an internal gear with inward-facing teeth, and a carrier. The carrier holds the planetary gears, enabling smooth rotation around the sun gear. As the sun gear receives input,
Jun 18,2024
StaccaToe Robot: A Fusion of Dynamic Motion and Precision Control
StaccaToe Robot: A Fusion of Dynamic Motion and Precision Control
The StaccaToe robot, developed by the University of Massachusetts Amherst, is a single-legged robot designed to emulate human leg and toe movements.
Oct 29,2024
2026 High Torque Robot Motor Guide: Frameless Motors vs QDD vs Integrated actuators
2026 High Torque Robot Motor Guide: Frameless Motors vs QDD vs Integrated actuators
Compare QDD motors, frameless motors, and integrated actuators for robotics. Learn torque, control, integration, and selection trade-offs.
May 07,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt