RI80 Frameless motor with high torque density

CubeMars / Aug 16,2023

RI80 Frameless motor with high torque density, low noise operation, strong power!


RI80 V2.0,0.5mm clearance on the edge of stator for better intallation, Excellent copper fill factor to meet high torque density and dynamics.Hand winding for delicate performance.


In addition, RI80 V2.0 adopts curved permanent magnets, and BEMF Sinus motor design for easy control. RI80 rotor heightened version, the overall height of the rotor is increased by 3mm, which is convenient for the rotor and Hall sensor when the customer installs the Hall sensor.


The working environment temperature of RI80 is -40°C~85°C, and it can be flexibly adapted to various structural designs. It is often used in exoskeletons and collaborative robotic arms.


Related Articles
2026 High Torque Robot Motor Guide: Frameless Motors vs QDD vs Integrated actuators
2026 High Torque Robot Motor Guide: Frameless Motors vs QDD vs Integrated actuators
Compare QDD motors, frameless motors, and integrated actuators for robotics. Learn torque, control, integration, and selection trade-offs.
May 07,2026
How to Choose QDD Actuators? Key Metrics and Application Considerations
How to Choose QDD Actuators? Key Metrics and Application Considerations
Learn how to select QDD actuators by evaluating torque density, peak torque, backdrivability, response, and control performance for robotic applications.
Jun 16,2026
CubeMars: Doubling Torque with Half the Weight - Unveiling Our Advantages
CubeMars: Doubling Torque with Half the Weight - Unveiling Our Advantages
We are excited to share an intriguing discovery about CubeMars robotic motors and how they outperform the competition. Recently, one of our colleagues received an email from a customer highlighting a significant difference between our R80 motor and a comp
Aug 07,2023
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt