Cubemars - 16 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

AKA Series Robotic Actuator

  • Driver board
    Driver board

    Driver board

    • Compatible with CubeMars AK, AKA, and AKE series motors • Supports both servo mode and motion control mode • Enables single-loop control (current, speed, or position) and multi-loop cascaded control (e.g., position + velocity) • Onboard high-resolution absolute encoder (14–21 bit single-turn) • Integrated temperature sensor with built-in overload and over-temperature protection

    $59.9 ~ $159.9

    Buy now
  • AKA60-6 KV80
    AKA60-6 KV80

    AKA60-6

    • High Radial Load Capacity (Adopting a New Structural Design) • Robust and Durable Plug Design (Equipped with a New 2+5 PIN Plug) • Multiple Control Modes (Supporting Servo/MIT Modes) • Easy Debugging and Control (One-Click Motor Parameter Identification) • Wide Operating Voltage Range (Supporting 24V/48V)

    $298.9

    Buy now
  • AKA10-9 KV60
    AKA10-9 KV60

    AKA10-9

    • High radial load capacity (adopting a brand-new structural design) • Robust and durable connector design (compatible with the new 2+5PIN connector) • Diverse control modes (enabling synchronous control of position, speed, and acceleration) • Isolated CAN port for stable communication • Excellent torque output performance and high torque density

    $798.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt