Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Moment
TABLE OF CONTENTS
1. Introduction: Upper Limb Robots and Motor Requirements
2. Typical Applications and Motor Requirements
2.1 Household Service Robots
2.2 Rehabilitation and Assistive Robots
2.3 Research and Experimental Robots
2.4 Tool-Handling Robots
2.5 Logistics and Material Handling Robots
2.6 Robots for Hazardous Environment Operations
3. Key Engineering Challenges in Motor Systems
4. Comparison of Motor Requirements Across Application Scenarios
5. Conclusion: Drive System Design for Upper Limb Robots

Upper Limb Robot Applications: Motor Requirements, Performance Specifications, and Design Challenges

CubeMars / Nov 19,2026

1. Introduction: Upper Limb Robots and Motor Requirements


Upper limb robots primarily consist of shoulder joints, elbow joints, wrist joints, and end effectors. They can take various structural forms, including standalone robotic arms, wearable exoskeletons, and manipulator systems mounted on mobile robots.


Different applications have significantly different requirements for joint drive systems:


  • High-load applications: Focus more on output torque and continuous load capacity.
  • Rehabilitation and assistive applications: Prioritize lightweight design, low backdriving resistance, and compliant motion.
  • Research and precision manipulation: Require high feedback accuracy, dynamic response, and flexible structural integration.
  • Long-duration operation: Place greater emphasis on continuous torque and thermal stability.


Therefore, the design of upper limb robot motors requires comprehensive consideration of application tasks, joint loads, mechanical structures, and control requirements. This article examines six typical application scenarios, analyzes their motor requirements and design challenges, and introduces suitable motor drive solutions.



2. Typical Applications and Motor Requirements


2.1 Household Service Robots


Household service robots are primarily used for picking up objects, opening and closing doors, organizing tabletops, delivering items, and assisting with daily activities.


Key Design Challenges


  • Variable loads: Changes in arm extension and end-effector payload affect the torque requirements of the shoulder and elbow joints.
  • Space constraints: Multiple joints need to be integrated into a compact structure.
  • Human-robot interaction: Motion speed, contact force, and joint inertia need to be carefully controlled.
  • Motion smoothness: Sudden acceleration and jerky joint movements should be avoided.


Reference Motor Requirements for Each Joint


Joint PositionContinuous Output TorquePeak Output TorqueKey Performance Requirements
Shoulder Joint10–25 N·m20–62.5 N·mHigh torque density, support for arm self-weight
Elbow Joint5–12 N·m10–30 N·mBalanced torque and speed
Wrist Joint1–3 N·m2–7.5 N·mLightweight design, compact structure


Recommended Motor Solutions


ModelRated TorquePeak TorqueRated SpeedWeightGear Ratio
AK10-9 V3.0 KV6018 N·m53 N·m235 rpm940 g9:1
AK80-9 V3.0 KV1009 N·m22 N·m390 rpm490 g9:1
AK40-10 V3.0 KV1701.3 N·m4.1 N·m370 rpm190 g10:1


Product and Application Matching


ProductSuitable JointReason for Matching
AK10-9 V3.0 KV60Shoulder JointHigh torque output
AK80-9 V3.0 KV100Elbow JointBalanced torque and speed
AK40-10 V3.0 KV170Wrist JointLightweight and compact


2.2 Rehabilitation and Assistive Robots


Rehabilitation and assistive robots are primarily used for upper limb movement training, joint range-of-motion exercises, muscle strength assistance, and support for daily activities. They mainly fall into two categories:


  • Wearable upper limb exoskeletons: Coordinate movements with the human shoulder, elbow, and wrist joints.
  • Standalone rehabilitation robotic arms: Assist users in completing training movements through robotic arms or end effectors.


Key Design Challenges


  • Human joint alignment: Minimize misalignment between the robot joint axes and the corresponding human joint axes.
  • Lightweight design: Reduce the weight and motion inertia of wearable devices.
  • Compliant interaction: Adjust the assistance force according to the user's voluntary movements.
  • Motion safety: Limit joint torque and incorporate emergency stop and fault protection mechanisms.


Reference Motor Requirements for Each Joint


Joint PositionContinuous Output TorquePeak Output TorqueKey Performance Requirements
Shoulder Joint4–8 N·m8–20 N·mLow inertia, compliant control
Elbow Joint3–6 N·m6–15 N·mLow backdriving resistance, smooth motion
Wrist Joint0.5–2 N·m1–5 N·mCompact and lightweight design


Recommended Motor Solutions


ModelRated TorquePeak TorqueRated SpeedWeightGear Ratio
AKE60-8 KV805 N·m12.5 N·m180 rpm260 g8:1
AK60-6 V3.0 KV803 N·m9 N·m233/490 rpm380 g6:1
AK40-10 V3.0 KV1701.3 N·m4.1 N·m370 rpm190 g10:1


Product and Application Matching


ProductSuitable JointReason for Matching
AKE60-8 KV80Shoulder JointQuasi-direct drive, compliant motion
AK60-6 V3.0 KV80Elbow JointModerate torque output
AK40-10 V3.0 KV170Wrist JointLightweight, high-speed operation


2.3 Research and Experimental Robots


Research and experimental robots are widely used in studies of motion control, human-robot interaction, dexterous manipulation, force control, and novel joint architectures.


Key Design Challenges


  • Structural integration: Space needs to be reserved for encoders, force sensors, and other measurement devices.
  • Control flexibility: Support for different control modes, including position, velocity, and torque control, is required for various research applications.
  • Dynamic response: The system must meet the requirements of fast movements and high-dynamic experiments.
  • Transmission performance: Friction, backlash, rotational inertia, and backdrivability are important considerations.


Reference Motor Requirements for Each Joint


Joint PositionContinuous Output TorquePeak Output TorqueKey Performance Requirements
Shoulder Joint5–15 N·m10–37.5 N·mWide power range, flexible configurations
Elbow Joint3–8 N·m6–20 N·mDynamic response, feedback accuracy
Wrist Joint0.5–2 N·m1–5 N·mLow inertia, precision control


Recommended Motor Solutions


ModelRated TorquePeak TorqueRated SpeedWeightGear Ratio
AK45-36 V3.0 KV808 N·m24 N·m40 rpm349 g36:1
AK60-6 V3.0 KV803 N·m9 N·m233/490 rpm380 g6:1
AK40-10 V3.0 KV1701.3 N·m4.1 N·m370 rpm190 g10:1


Product and Application Matching


ProductSuitable JointReason for Matching
AK45-36 V3.0 KV80Shoulder JointRelatively high torque output
AK60-6 V3.0 KV80Elbow JointBalanced torque and response
AK40-10 V3.0 KV170Wrist JointLightweight, precise movements


2.4 Tool-Handling Robots


These robots are primarily used for fastening, operating knobs, opening and closing valves, equipment inspection, connector insertion and removal, and tool handling.


Key Design Challenges


  • Tool payload: Tool weight and center of gravity affect the loads on the wrist, elbow, and shoulder joints.
  • Reaction forces: Fastening, rotational operations, and insertion or removal tasks generate additional forces.
  • Position and force control: Precise positioning is required when approaching a target, followed by stable force application after contact.
  • Joint stiffness: Excessive structural deformation during tool operation needs to be avoided.


Reference Motor Requirements for Each Joint


Joint PositionContinuous Output TorquePeak Output TorqueKey Performance Requirements
Shoulder Joint10–25 N·m20–62.5 N·mHigh torque, load adaptability
Elbow Joint5–15 N·m10–37.5 N·mDynamic response, tool payload
Wrist Joint2–5 N·m4–12.5 N·mPosition and force control, compact integration


Recommended Motor Solutions


ModelRated TorquePeak TorqueRated SpeedWeightGear Ratio
AK10-9 V3.0 KV6018 N·m53 N·m235 rpm940 g9:1
AK80-9 V3.0 KV1009 N·m22 N·m390 rpm490 g9:1
AK45-10 V3.0 KV752.5 N·m7 N·m120 rpm262 g10:1


Product and Application Matching


ProductSuitable JointReason for Matching
AK10-9 V3.0 KV60Shoulder JointHigh torque output
AK80-9 V3.0 KV100Elbow JointBalanced torque and speed
AK45-10 V3.0 KV75Wrist JointCompact design, moderate torque


2.5 Logistics and Material Handling Robots


Logistics and material handling robots are primarily used in warehousing, delivery, sorting, and mobile manipulation. They need to pick up, transport, and place objects of different sizes and weights.


Key Design Challenges


  • End-effector payload: Payload weight and robotic arm extension directly affect joint torque requirements.
  • Continuous operation: Repetitive material handling tasks require motors with sufficient continuous torque capacity.
  • Dynamic response: Picking, lifting, moving, and placing operations require rapid transitions between movements.
  • Variable loads: Differences in object weight and center of gravity affect motion trajectories and joint output.


Reference Motor Requirements for Each Joint


Joint PositionContinuous Output TorquePeak Output TorqueKey Performance Requirements
Shoulder Joint15–40 N·m30–100 N·mHigh torque, continuous load capacity
Elbow Joint8–20 N·m16–50 N·mLoad capacity, dynamic response
Wrist Joint2–6 N·m4–15 N·mCompact structure, orientation control


Recommended Motor Solutions


ModelRated TorquePeak TorqueRated SpeedWeightGear Ratio
AK60-39 V3.0 KV8024 N·m72 N·m70 rpm750 g39:1
AK45-36 V3.0 KV808 N·m24 N·m40 rpm349 g36:1
AK45-10 V3.0 KV752.5 N·m7 N·m120 rpm262 g10:1


Product and Application Matching


ProductSuitable JointReason for Matching
AK60-39 V3.0 KV80Shoulder JointHigh torque, continuous load capacity
AK45-36 V3.0 KV80Elbow JointMedium-to-high torque output
AK45-10 V3.0 KV75Wrist JointCompact design, orientation control


Note: The torque, speed, and weight of the above products vary significantly. The appropriate model should be selected based on the actual payload, motion speed, and duty cycle. For applications involving long reach, heavy payloads, or prolonged load-bearing operation, thermal stability and overall power distribution must also be evaluated.


2.6 Robots for Hazardous Environment Operations


Robots designed for hazardous environments and specialized operations are used for tasks such as disaster site exploration, confined-space operations, remote equipment maintenance, and inspection of specialized equipment.


Key Design Challenges


  • Environmental adaptability: Factors such as dust, humidity, temperature, and corrosive substances must be considered.
  • System reliability: Motors, drivers, cables, and connectors need to be designed to work together.
  • Remote feedback: Encoders, vision systems, and force sensors are used to monitor motion status.
  • Safety requirements: Protection, sealing, and certification requirements must be evaluated according to the specific operating environment.


Reference Motor Requirements for Each Joint


Joint PositionContinuous Output TorquePeak Output TorqueKey Performance Requirements
Shoulder Joint10–30 N·m20–75 N·mTorque output, reliable feedback
Elbow Joint6–15 N·m12–37.5 N·mLoad capacity, stable control
Wrist Joint2–5 N·m4–12.5 N·mCompact integration, end-effector control


Recommended Motor Solutions


ModelRated TorquePeak TorqueRated SpeedWeightGear Ratio
AK60-39 V3.0 KV8024 N·m72 N·m70 rpm750 g39:1
AK80-9 V3.0 KV1009 N·m22 N·m390 rpm490 g9:1
AK45-10 V3.0 KV752.5 N·m7 N·m120 rpm262 g10:1


Product and Application Matching


ProductSuitable JointReason for Matching
AK60-39 V3.0 KV80Shoulder JointHigh torque output
AK80-9 V3.0 KV100Elbow JointBalanced torque and speed
AK45-10 V3.0 KV75Wrist JointCompact design, posture adjustment


3. Key Engineering Challenges in Motor Systems


3.1 Torque Distribution and Mechanical Structure


Joint torque is primarily affected by the following factors:


Influencing FactorImpact on Joints
End-effector payloadIncreases the load on the shoulder, elbow, and wrist joints
Link lengthIncreases the load moment arm
Robotic arm self-weightIncreases the gravitational load on upstream joints
Tool center of gravityChanges the torque distribution at the wrist and upstream joints
Motion accelerationIncreases dynamic torque requirements


When a robotic arm extends horizontally, the shoulder joint typically bears a relatively large gravitational torque. Therefore, motor design should be based on a joint load model developed for the actual mechanical structure.


3.2 Torque, Speed, and Power


The mechanical output power of a motor is:


P = T × ω


Where:


  • P: Mechanical output power;
  • T: Output torque;
  • ω: Angular velocity.


Motor design needs to consider the following parameters simultaneously:


  • Rated torque: Determines the motor's output capability during continuous operation.
  • Peak torque: Meets short-duration acceleration or high-load requirements.
  • Rated speed: Affects the movement speed of the robotic arm.
  • Gear ratio: Affects output torque, speed, and backdrivability.
  • Duty cycle: Determines the motor's thermal load and continuous operating capability.


3.3 Weight, Dimensions, and Structural Design


Integrated joint actuators combine the motor, reduction mechanism, encoder, and related drive components into a single unit, simplifying the installation and integration of joint drive systems.


Their weight, dimensions, and mounting configurations directly affect robotic arm layout and motion performance.


Design FactorMain ImpactDesign Considerations
WeightIncreases joint loadJoint position
DimensionsLimits available installation spaceVerify overall dimensions
Gear ratioAffects torque and speedMatch load and speed requirements
EncoderAffects position feedbackMatch control requirements
Mounting interfaceAffects mechanical connectionsVerify mounting dimensions
Cooling conditionsAffects continuous output capabilityEvaluate heat dissipation capacity


3.4 Feedback, Control, and Human-Robot Interaction


Control RequirementsRelated Technologies or ConfigurationsTypical Applications
Position controlEncoders, position feedbackTrajectory tracking, positioning
Speed controlSpeed feedback, FOC controlSmooth motion, dynamic response
Torque controlCurrent control, torque estimationLoad control, contact-based operations
Compliant interactionForce sensors, impedance/admittance controlRehabilitation training, human-robot interaction
Status monitoringTemperature sensors, status feedbackContinuous operation, fault warnings


Actual control performance depends on the overall configuration of the motor, driver, sensors, transmission mechanism, and control algorithms.


3.5 Thermal Management and Continuous Operation


During continuous operation, motors generate losses such as copper and iron losses. Rising temperatures may limit their continuous output capability.


Engineering design should focus on the following factors:


  • The difference between rated torque and peak torque.
  • Temperature rise in motor windings and drivers.
  • Heat dissipation paths between the motor and joint housing.
  • Ambient temperature and actual duty cycle.
  • Thermal stability under prolonged load operation.


For integrated actuators, the heat dissipation capabilities of the motor, driver, and structural components must be considered together.


4. Comparison of Motor Requirements Across Application Scenarios


4.1 Joint Torque Requirements Across Different Applications


The following values are preliminary reference ranges for joint output torque and do not represent universal industry standards.


Application ScenarioShoulder Joint Continuous/Peak TorqueElbow Joint Continuous/Peak TorqueWrist Joint Continuous/Peak Torque
Household Service10–25 / 20–62.5 N·m5–12 / 10–30 N·m1–3 / 2–7.5 N·m
Rehabilitation and Assistance4–8 / 8–20 N·m3–6 / 6–15 N·m0.5–2 / 1–5 N·m
Research and Experimental5–15 / 10–37.5 N·m3–8 / 6–20 N·m0.5–2 / 1–5 N·m
Tool Handling10–25 / 20–62.5 N·m5–15 / 10–37.5 N·m2–5 / 4–12.5 N·m
Logistics and Material Handling15–40 / 30–100 N·m8–20 / 16–50 N·m2–6 / 4–15 N·m
Hazardous Environment Operations10–30 / 20–75 N·m6–15 / 12–37.5 N·m2–5 / 4–12.5 N·m


The main factors affecting joint torque requirements include:


  • End-effector payload and tool weight.
  • Robotic arm length and link self-weight.
  • Robotic arm posture and gravitational torque.
  • Motion speed and acceleration.
  • Duty cycle and duration of continuous loading.


4.2 Motor Performance Requirements Across Different Applications


Application ScenarioPrimary Performance RequirementsOther Important Factors
Household ServiceTorque density, motion smoothnessLightweight design, human-robot interaction
Rehabilitation and AssistanceLow inertia, low backdriving resistanceCompliant control, force feedback
Research and ExperimentalFeedback capabilities, configuration flexibilityDynamic response, structural customization
Tool HandlingOutput torque, position and force controlFeedback capabilities, structural stiffness
Logistics and Material HandlingContinuous torque, peak torqueThermal stability, load adaptability
Hazardous Environment OperationsSystem reliability, environmental adaptabilitySealing, materials, safety certifications


4.3 Differences in Motor Requirements Across Application Scenarios


Different applications have different core requirements:


  • Rehabilitation exoskeletons: Focus on lightweight design, low inertia, and coordination with human movement.
  • Logistics and material handling robots: Prioritize continuous load capacity and high output torque.
  • Research robots: Emphasize structural customization, feedback configurations, and control flexibility.
  • Tool-handling robots: Focus on contact force control and load adaptability.
  • Hazardous environment robots: Prioritize the reliability and environmental adaptability of the entire system.


Therefore, motor solutions should be determined according to specific tasks and mechanical structures rather than being evaluated solely on the basis of rated torque or peak torque.


5. Conclusion: Drive System Design for Upper Limb Robots


Different upper limb robot applications have different requirements for joint motor torque, speed, weight, backdrivability, and control methods. Motor selection should not be based solely on rated torque or peak torque. Instead, it requires a comprehensive evaluation of mechanical structure, end-effector payload, motion speed, duty cycle, and human-robot interaction requirements.


For more information about joint module selection for upper limb robots, see: How to Select Joint Modules for Upper Limb Robots?


CubeMars offers integrated robotic actuators from the AK Series, covering a range of torque, speed, and gear ratio requirements. These products can be used in the joint designs of various types of upper limb robots, supporting diverse drive system integration needs.


Ultimately, the right drive solution is not necessarily the product with the highest specifications, but rather a system that achieves a reasonable balance between load capacity, motion performance, available installation space, and long-term operating requirements.

Related Articles
Bipedal Robot Teleoperation and Dynamic Motion Synchronization Research
Bipedal Robot Teleoperation and Dynamic Motion Synchronization Research
Bipedal robots have garnered significant attention in current robotics technology due to their ability to navigate complex environments with agility. As technological advancements continue, researchers are dedicated to developing bipedal robots that can e
Oct 17,2024
Which motors are used for walking robots
Which motors are used for walking robots
Walking robots typically use a combination of different types of motors to achieve locomotion. The specific motors used can vary depending on the design and requirements of the robot.
Sep 06,2023
Complex Environment Robot Motor Applications: From Space Exploration and Extraterrestrial Missions to Long-Term Unmanned Operation
Complex Environment Robot Motor Applications: From Space Exploration and Extraterrestrial Missions to Long-Term Unmanned...
Motor selection for robots operating in complex environments should not focus solely on individual parameters such as peak torque and speed. Instead, it requires a comprehensive evaluation based on the actual operating conditions, robotic tasks, mechanica
Sep 28,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt