Video Center
TABLE OF CONTENTS
Project Background: Power Challenges in Advanced Rehabilitation Exoskeletons
Solution: Why Did Georgia Tech Choose the CubeMars AK80-6 KV100?
1. Quasi-Direct Drive Technology & High Transparency
2. Outstanding Torque Density
3. High Integration & Compact Design
Video Highlights: Exoskeleton Performance Testing
Explore Robotic Joint Modules for Your Project

CubeMars AK80-6 Powers Georgia Tech’s Exoskeleton

CubeMars / Jun 17,2026

In this video, we showcase the real-world application of the CubeMars AK80-6 KV100 robotic joint module in a cutting-edge academic research project. The research team at Georgia Institute of Technology (Georgia Tech) utilized the CubeMars AK80-6 KV100 quasi-direct drive actuator as the core power source to successfully develop an advanced bilateral exoskeleton robot. The system is designed to provide smooth, precise, and efficient power assistance for rehabilitation and human mobility enhancement.


Project Background: Power Challenges in Advanced Rehabilitation Exoskeletons


Exoskeleton robots place extremely demanding requirements on joint actuators. To achieve natural and seamless human-robot interaction, actuators must provide not only high torque density to support human movement but also excellent rotor transparency to accurately detect the user's motion intention. Traditional motors with high-ratio gear reductions often suffer from backlash and friction, making them difficult to meet the requirements of highly dynamic rehabilitation applications.

 

Solution: Why Did Georgia Tech Choose the CubeMars AK80-6 KV100?


To address these challenges, Georgia Tech selected the CubeMars AK80-6 KV100 as the hip and knee joint actuator for the exoskeleton system. With the following key technological advantages, the AK80-6 KV100 perfectly matches the project requirements:


1. Quasi-Direct Drive Technology & High Transparency


The AK80-6 KV100 adopts a low-ratio reduction design, significantly reducing system inertia and friction. This quasi-direct drive characteristic enables high force-control bandwidth, allowing the actuator to respond quickly to impedance control algorithms and ensuring smooth, safe, and natural human-robot interaction.


2. Outstanding Torque Density


Despite its compact size, the AK80-6 KV100 delivers up to 15 Nm continuous torque and 38 Nm peak torque. This allows the exoskeleton robot to provide powerful assistance while maintaining a lightweight structure, reducing the metabolic cost for the user.


3. High Integration & Compact Design


With a highly integrated design combining the motor, driver, and encoder, the AK80-6 KV100 greatly simplifies internal wiring and mechanical integration of the exoskeleton system, helping research teams accelerate prototype assembly and development iterations.


Video Highlights: Exoskeleton Performance Testing


Through this video, you can directly observe the outstanding performance of the Georgia Tech exoskeleton powered by CubeMars actuators, including:

 

  • Gait tracking tests during user walking movements.

  • Smooth actuator output and rapid response under dynamic loads.

  • Coordinated operation of the bilateral exoskeleton system for rehabilitation assistance scenarios.


Explore Robotic Joint Modules for Your Project


Whether for exoskeleton robots, quadruped robots, humanoid robots, or other robotic platforms, CubeMars is committed to providing high-performance miniature actuator solutions.

 

[Learn more about AK80-6 KV100 specifications]


Related Articles
CubeMars Powers Binghamton Univ. Rover Team for URC
CubeMars Powers Binghamton Univ. Rover Team for URC
Discover how Binghamton University's "Endurance" rover uses CubeMars brushless motors for its 6-wheel drive system. Delivering responsive control and 5mph top speed to conquer 45° slopes at the University Rover Challenge.
Jul 07,2026
CubeMars RI80 Powers Transgrid's Transmission Line Inspection Robot
CubeMars RI80 Powers Transgrid's Transmission Line Inspection Robot
See how Transgrid uses CubeMars RI80 motors and NASA-inspired bogie systems to master power line obstacle climbing. Delivering high load capacity and stable motion for safer grid maintenance.
Jun 29,2026
KLEIYN Quadruped Wall-Climbing Robot Powered by CubeMars
KLEIYN Quadruped Wall-Climbing Robot Powered by CubeMars
See how the KLEIYN robot uses CubeMars motors and an active waist joint to master wall climbing via reinforcement learning (RL) and CGCL, achieving 150mm/s on narrow walls.
Jun 18,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt