Create your CubeMars account
• Rated Voltage:24/48V
• Upgraded Gear and Driver
• Small and easy to control
• Highly Integrated with encoder and driver
• Ideal for Foot Robots, Exoskeleton Robots, AGV
$298.9
Buy now• Highly integrated
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 53Nm
$798.9
Buy now• 24V Exoskeleton Module-KV80
• Small and easy to control
• Highly Integrated with encoder and driver
• Professionally applied for Exoskeleton
$298.9
Buy now• Highly integrated
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 48Nm
• Max speed 26rad/s
$698.9 ~ $798.9
Buy now• 24V Exoskeleton Module-KV80
• Small and easy to control
• Highly Integrated with encoder and driver
• Professionally applied for Exoskeleton
$298.9
Buy now• Highly integrated
• MIT power and servo control modes
• Input & output dual encoders
• Rated torque 18Nm
• Peak torque 48Nm
• Max speed 26rad/s
$698.9 ~ $798.9
Buy now• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
$61.9 ~ $76.9
Buy now• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
$98.9 ~ $113.9
Buy now• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
$123.9 ~ $138.9
Buy now