RI60 without hall sensor

RI60 with hall sensor

The RI60 KV120 frameless motor is an inner-rotor frameless motor from CubeMars' RI series. Through optimized electromagnetic design, it achieves high slot fill ratio and delivers strong power output. With no housing or end caps—only the core components (stator and rotor) included—its volume is reduced by over 30% compared to enclosed motors of similar power. This compact, embeddable design is ideal for space-constrained applications such as robotic arm joints and precision rotating platforms.
The rotor can be directly and rigidly coupled to the load (e.g., shaft or turntable), eliminating the need for intermediate transmission components like gears or belts. This avoids transmission losses and precision degradation, achieving over 95% power transmission efficiency while reducing mechanical wear and maintenance requirements.
The stator features a modular design, allowing customization of mounting dimensions and fixation methods to suit specific equipment needs. The rotor is compatible with various load shaft diameters, enabling quick integration into diverse drivetrain systems without additional adapters.
An increased rotor height by 2mm facilitates precise alignment with Hall sensors, enabling accurate position feedback and control when equipped with optional Hall sensors.





RI60 without hall sensor

RI60 with hall sensor

| Application | Cobot Arm/Exoskeleton | Insulation Class | C |
| Driving Way | FOC | Insulation High-Voltage | 500V 5mA/2s |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 500V 10MΩ |
| Winding Type | Delta | Phase | 3 |
| Pole Pairs | 14 | ||
| Electric Parameters | |||
| Rated Voltage(V) | 24/36/48 | Ke(V/krpm) | 9.03 |
| No-Load Speed(rpm) | 2532/3798/5064 | Phase To Phase Resistance(mΩ) | 900 |
| Rated Torque(Nm) | 0.57 | Phase To Phase Inductace(μH) | 877.5 |
| Rated Speed(rpm) | 1440/2320/3190 | Inertia(gc㎡) | 33.05 |
| Rated Current(ADC) | 5.6 | Km(Nm/√W) | 0.1054 |
| Peak Torque(Nm) | 1.63 | Mechanical Time Constant(ms) | 0.3 |
| Peak Current(ADC) | 16.8 | Electrical Time Constant(ms) | 0.98 |
| Kv(rpm/V) | 120 | Weight(g) | 155.9 |
| Kt(Nm/A) | 0.100 | Maximum Torque Weight Ratio(Nm/Kg) | 10.46 |
| Connector | |||
| U | Black+18#Silicone Wire | Hv | Green+30#Silicone Wire |
| V | Yellow+18#Silicone Wire | Hw | Yellow+30#Silicone Wire |
| W | Red+18#Silicone Wire | VCC GND | Red+30#Silicone Wire Black+30#Silicone Wire |
| Hu | Blue+30#Silicone Wire | Correspondence | Hu-U Hv-V Hw-W |

| category | Model | Rated Voltage (V) | Rated Power (W) | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM | Operation |
| RI Potting Series | RI115-PH KV40 Welded Model | 48 | 823 | 5.5 | 20 | 1430 | 16 | 52 | 1920 | 134 | 245 | 20 | 1108 | Ф115*41 | |
| RI Potting Series | RI115-PH KV40 With Connector | 48 | 823 | 5.5 | 20 | 1430 | 16 | 52 | 1920 | 134 | 245 | 20 | 1108 | Ф115*42 | |
| RI Potting Series | RI85-PH KV85 With Connector | 48 | 637 | 2 | 16 | 3042 | 5 | 44 | 4080 | 138.5 | 239.4 | 14 | 411 | Ф85*32 | |
| RI Potting Series | RI85-PH KV85 Welded Model | 48 | 637 | 2 | 16 | 3042 | 5 | 44 | 4080 | 138.5 | 239.4 | 14 | 411 | Ф85*31.5 | |
| RI Potting Series | RI75-PH KV70 With Connector | 48 | 297 | 1.2 | 7.28 | 2365 | 3.8 | 24.2 | 3360 | 495 | 673 | 14 | 348 | Ф70*36.2 | |
| RI Potting Series | RI75-PH KV70 Welded Model | 48 | 297 | 1.2 | 7.28 | 2365 | 3.8 | 24.2 | 3360 | 495 | 673 | 14 | 348 | Ф70*34 | |
| RI Frameless Series | RI100 KV105 | 24/36/48 | 252 | 1.76 | 13.6 | 1370/2100/2825 | 4.95 | 38.6 | 2184/3276/4368 | 126 | 366.7 | 14 | 500 | Ф104*26 | |
| RI Frameless Series | RI80 V2.0 KV75 | 24/36/48 | 172 | 1.45 | 9.4 | 1135/1785/2430 | 4.1 | 9.4 | 1480/2220/2960 | 330 | 510 | 8 | 411 | Ф85*27 | |
| RI Frameless Series | RI70 KV95 | 24/36/48 | 125 | 0.94 | 7.1 | 1270/1990/2710 | 2.68 | 21 | 1956/2934/3912 | 418 | 622.7 | 14 | 270.4 | Ф76*24 | |
| RI Frameless Series | RI60 KV120 | 24/36/48 | 85 | 0.57 | 5.6 | 1440/2320/3190 | 1.63 | 16.8 | 2532/3798/5064 | 900 | 877.5 | 14 | 155.9 | Ф60*23 | |
| RI Frameless Series | RI50 KV100 | 24/36/48 | 66 | 0.58 | 4.8 | 1090/1860/2600 | 1.67 | 14.8 | 2004/3006/4008 | 1420 | 1500 | 7 | 180.8 | Ф54*27 | |
| RI Frameless Series | RI30 KV260 | 24 | 33 | 0.076 | 1.98 | 4110 | 0.23 | 7.72 | 6240 | 2.2 | 1.41 | 7 | 40g | φ38*14 | |
| RI Frameless Series | RI20 KV600 | 16 | 18 | 0.024 | 1.47 | 7452 | 0.072 | 4.4 | 9600 | 1.89 | 0.45 | 7 | 20g | φ25*14.5 |