$698.9 ~ $798.9
Buy nowMotor Dimensions:Ф98*61.7mm
Motor Weight:940g
Peak Torque:53Nm
No-load Speed:320rpm
$698.9 ~ $798.9
Buy nowMotor Dimensions:Ф98*61.7mm
Motor Weight:960g
Peak Torque:48Nm
No-load Speed:320rpm
$479.9 ~ $579.9
Buy nowMotor Dimensions:Ф98*38.5mm
Motor Weight:490g
Peak Torque:22Nm
No-load Speed:570rpm
$185.9
Buy nowMotor dimensions:Ø55*56.5mm
Motor weight:349g
Peak torque:24N · m
No-load speed:52rpm
$155.9
Buy nowMotor dimensions:Ø53*45.2mm
Motor weight:262g
Peak torque:7N · m
No-load speed:180rpm
$59.9 ~ $159.9
Buy now$199.9
Buy nowMotor Dimensions:Φ115 × 42 mm
Through Bore Diameter:74 mm
Weight:1108 g
Peak Torque:16 N·m
$147.9
Buy nowMotor Dimensions:Φ85 × 32 mm
Through Bore Diameter:52 mm
Weight:411 g
Peak Torque:5 Nm
$138.9
Buy nowMotor Dimensions:Φ70 × 36.2 mm
Through Bore Diameter:42 mm
Weight:348 g
Peak Torque:3.8 Nm
$219.99
Buy nowDimensions:83 × 35 × 22.8 mm
Compatible Models:SW17 / DW20 / DW25
Weight (per unit):149.33 g
$179.99
Buy nowDimensions:78 × 30 × 19.9 mm
Compatible Models:SW7 / SW12 / DW10 / DW15
Weight (per unit):90.33 g