
The GL35 KV100 gimbal motor is a brushless DC motor designed by CubeMars specifically for gimbals and high-precision rotating platforms. Featuring a compact form factor, lightweight construction, hollow shaft design, low torque cogging, and compatibility with AlexMos gimbal controllers, this motor delivers smooth control and reduced power consumption. Its large center through-hole facilitates cable routing or integration with slip rings, making it ideal for applications requiring continuous rotation and signal transmission, such as camera gimbals, radar scanning heads, and rotary modules where high responsiveness and precision are critical.
Motor Dimensions: Ф41.8*21mm
Through-hole Diameter: 6mm
Motor Weight: 90g
Peak Torque: 0.46Nm
No-load Speed: 1320rpm
Lightweight: Approximately 90g, suitable for space- and weight-constrained gimbal or pod systems
Low Cogging Design: Ensures smooth torque output, meeting the demands of high-precision tracking and stabilization
Large Center Through-hole: Enables easy passage of signal and power cables, ideal for slip ring setups or rotating mechanisms
High Compatibility: Works seamlessly with AlexMos gimbal controllers and various gimbal drive solutions
IP45 Dust and Water Resistance: Suitable for outdoor and challenging environments
GL35 KV100 Gimbal Motor x1
Certificate of Conformance x1






| Application | Gimbal, Radar | Insulation High-Voltage | 500V 5mA/2s |
| Driving Way | FOC | Insulation Resistance | 500V10MΩ |
| Operation Ambient Temperature | -20℃~50℃ | Phase | 3 |
| Winding Type | star | Pole Pairs | 7 |
| Insulation Class | H | ||
| Electric Parameters | |||
| Rated Voltage (V) | 16 | Ke (V/krpm) | 11.54 |
| No-Load Speed (rpm) | 1320 | Phase To Phase Resistance (mΩ) | 3600 |
| Rated Torque (Nm) | 0.15 | Phase To Phase Inductance (μH) | 2100 |
| Rated Speed (rpm) | 815 | Inertia (g·cm²) | 61 |
| Rated Current (ADC) | 1.3 | Km (Nm/√W) | 0.060610322 |
| Peak Torque (Nm) | 0.46 | Mechanical Time Constant (ms) | 1.66 |
| Peak Current (ADC) | 4 | Electrical Time Constant (ms) | 0.58 |
| Kv (rpm/V) | 82.5 | Weight (g) | 90 |
| Kt (Nm/A) | 0.115 | Maximum Torque Weight Ratio (Nm/kg) | 5.11 |

| category | Model | Rated Voltage (V) | Rated Power (W) | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM |
| GL II Gimbal Motor | GL40 II KV82.5 | 16 | 19 | 0.25 | 1.88 | 697 | 0.68 | 5.22 | 1388 | 3000 | 1320 | 14 | 112 | Ф46.1*33.5 |
| GL II Gimbal Motor | GL60 II KV28 | 16 | 10 | 0.6 | 1.56 | 153 | 1 | 2.75 | 448 | 5800 | 6000 | 28 | 276 | φ70.5*33.6 |
| GL Gimbal Motor | GL30 KV290 | 12 | 16 | 0.08 | 2.13 | 1990 | 0.28 | 7.4 | 3060 | 1530 | 330 | 7 | 41 | Ф34.5*15.7 |
| GL Gimbal Motor | GL35 KV100 | 16 | 13 | 0.15 | 1.3 | 815 | 0.46 | 4 | 1320 | 23600 | 2100 | 7 | 90 | Ф41.8*21 |
| GL Gimbal Motor | GL40 KV70 | 16 | 12 | 0.25 | 1.62 | 430 | 0.5 | 3.3 | 1015 | 4500 | 1800 | 14 | 107 | Ф46.5*21.5 |
| GL Gimbal Motor | GL60 KV25 | 24 | 20 | 0.6 | 1.35 | 310 | 1.75 | 4 | 516 | 5500 | 2720 | 14 | 230 | Ф69*22.3 |
| GL Gimbal Motor | GL80 KV60 | 24 | 106 | 1 | 5.6 | 1010 | 2.9 | 16.3 | 1300 | 450 | 270 | 21 | 315 | Ф87*22.3 |
| GL Gimbal Motor | GL80 KV30 | 24 | 48 | 1 | 2.8 | 450 | 2.9 | 8.2 | 650 | 1800 | 1100 | 21 | 312 | Ф87*22.3 |
| GL Gimbal Motor | GL100 KV10 | 24 | 41 | 3 | 2.9 | 130 | 7.7 | 7.8 | 223 | 2650 | 2350 | 20 | 698 | Ф106.8*34.2 |