Create your CubeMars account
The CubeMars GL30 KV290 gimbal motor is a compact brushless motor specifically designed for gimbals, aerial photography stabilizers, radar systems, and other low-speed, high-precision applications. Featuring ultra-lightweight construction, high torque density, and low cogging performance, this motor also includes a large center through-hole, enabling easy routing of cables or integration with slip rings for signal and power transmission. With support for speed and position loop control, it delivers responsive and precise performance, making it an ideal choice for high-performance gimbal systems.






| Application | Gimbal, Radar | Insulation High-Voltage | 500V 5mA/2s |
| Driving Way | FOC | Insulation Resistance | 500V10MΩ |
| Operation Ambient Temperature | -20℃~50℃ | Phase | 3 |
| Winding Type | star | Pole Pairs | 7 |
| Insulation Class | H | ||
| Electric Parameters | |||
| Rated Voltage (V) | 12 | Ke (V/krpm) | 3.73 |
| No-Load Speed (rpm) | 3060 | Phase To Phase Resistance (mΩ) | 1530 |
| Rated Torque (Nm) | 0.08 | Phase To Phase Inductance (μH) | 330 |
| Rated Speed (rpm) | 1990 | Inertia (g·cm²) | 24.2 |
| Rated Current (ADC) | 2.13 | Km (Nm/√W) | 0.030721179 |
| Peak Torque (Nm) | 0.28 | Mechanical Time Constant (ms) | 2.56 |
| Peak Current (ADC) | 7.4 | Electrical Time Constant (ms) | 0.22 |
| Kv (rpm/V) | 255 | Weight (g) | 41 |
| Kt (Nm/A) | 0.038 | Maximum Torque Weight Ratio (Nm/kg) | 6.83 |

| category | Model | Rated Voltage (V) | Rated Power (W) | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM | Operation |
| GL II Gimbal Motor | GL40 II KV82.5 | 16 | 19 | 0.25 | 1.88 | 697 | 0.68 | 5.22 | 1388 | 3000 | 1320 | 14 | 125 | Ф46.1*33.5 | |
| GL II Gimbal Motor | GL60 II KV28 | 16 | 10 | 0.6 | 1.56 | 153 | 1 | 2.75 | 448 | 5800 | 6000 | 28 | 276 | φ70.5*33.6 | |
| GL Gimbal Motor | GL30 KV290 | 12 | 16 | 0.08 | 2.13 | 1990 | 0.28 | 7.4 | 3060 | 1530 | 330 | 7 | 41 | Ф34.5*15.7 | |
| GL Gimbal Motor | GL35 KV100 | 16 | 13 | 0.15 | 1.3 | 815 | 0.46 | 4 | 1320 | 23600 | 2100 | 7 | 90 | Ф41.8*21 | |
| GL Gimbal Motor | GL40 KV70 | 16 | 12 | 0.25 | 1.62 | 430 | 0.5 | 3.3 | 1015 | 4500 | 1800 | 14 | 107 | Ф46.5*21.5 | |
| GL Gimbal Motor | GL60 KV25 | 24 | 20 | 0.6 | 1.35 | 310 | 1.75 | 4 | 516 | 5500 | 2720 | 14 | 230 | Ф69*22.3 | |
| GL Gimbal Motor | GL80 KV30 | 24 | 48 | 1 | 2.8 | 450 | 2.9 | 8.2 | 650 | 1800 | 1100 | 21 | 312 | Ф87*22.3 | |
| GL Gimbal Motor | GL80 KV60 | 24 | 106 | 1 | 5.6 | 1010 | 2.9 | 16.3 | 1300 | 450 | 270 | 21 | 315 | Ф87*22.3 | |
| GL Gimbal Motor | GL100 KV10 | 24 | 41 | 3 | 2.9 | 130 | 7.7 | 7.8 | 223 | 2650 | 2350 | 20 | 698 | Ф106.8*34.2 |