Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Moment
TABLE OF CONTENTS
What Is a Robotic Power System?
Why Do Robots Need a Power System?
How Does a Robot Actuation System Work?
Core Components of a Robot Actuation System
Actuation Systems for Different Types of Robots
Legged Robot Actuation System
Wheeled Robot Actuation System
Exoskeleton Actuation System
Key Factors in Robot Actuation System Selection
Conclusion

Robotics Power System,How Does it work?

CubeMars / Apr 18,2024

In today’s rapidly evolving robotics landscape, whether it is humanoid robots, quadruped robots, or exoskeleton systems, their core competitiveness relies on one key system — the actuation system.

 

It determines whether a robot is “powerful,” “agile,” and “stable,” and even directly defines the upper limit of overall system performance.

 

A robotic power system is the core system that converts electrical energy into precise mechanical motion through motors, gear reduction mechanisms, and control systems.


So, how exactly does a robotic power system work? Let’s take a closer look at the robot’s “muscle system.”

 

What Is a Robotic Power System?

 

A robot actuation system refers to the complete set of devices that converts energy into mechanical motion and provides driving force for the robot.


Simply put, it is the robot's "power source" and "motion execution mechanism." Without an actuation system, a robot is just a pile of stationary metal and plastic, unable to perform any valuable actions.


From a technical perspective, a complete robot actuation system typically consists of four core modules:


  • Energy Source: The source of energy

  • Actuator: Converts energy into motion

  • Transmission Mechanism: Adjusts the force and speed of motion

  • Control System: Precisely manages the entire power process

 

Why Do Robots Need a Power System?

 

Without a power system, a robot is merely a static structure.

 

The core functions of a power system include:

 

  • Providing motion capabilities (walking, grasping, rotating)

  • Supporting loads (e.g., enabling humanoid robots to stand)

  • Achieving precise control (speed, position, torque)

  • Improving energy efficiency and endurance

 

Especially in humanoid robots, lower-limb power systems directly determine:

 

  • Walking stability

  • Explosive power (jumping, running)

  • Energy efficiency

 

How Does a Robot Actuation System Work?

 

The working principle of a robot actuation system is essentially an energy conversion + closed-loop control process:

 

  • Power supply provides energy (battery/power module)

  • Drive motor outputs torque (e.g., brushless motor)

  • Reduction mechanism amplifies torque (planetary reducer/harmonic reducer)

  • Sensors provide feedback data (encoders, torque sensors)

  • Controller adjusts in real time (achieving precise motion)

 

Core logic:

 

Electrical energy → Rotation → Torque amplification → Precise control → Mechanical motion

 

Core Components of a Robot Actuation System

 

electric-motor

 

  • Motor: The Source of Power

Converts electrical energy into mechanical rotational power; it is the "heart" of the system.

 

  • Reducer: The Force Amplifier

Reduces motor speed and significantly increases output torque; it is the robot's "muscle."

 

  • Sensors: Perception and Feedback

Provide real-time feedback on force, position, posture, etc.; they are the robot's "nerve endings."

 

  • Controller

Processes sensor data and issues commands; it is the "brain" coordinating all components.

 

Actuation Systems for Different Types of Robots

 

Different robot forms have very different requirements for actuation systems.

 

Legged Robot Actuation System

 

quadruped-robot


Characteristics:

 

  • High torque output (supporting body weight)

  • High dynamic response (running, jumping)

  • Strong impact resistance

 

Common solutions:

 

  • Quasi-direct drive (QDD) actuators

  • High torque density motors + planetary reducers

 

Applications: Humanoid robots, quadruped robots

 

Comparison of Legged Robot Actuator Options


ParameterAK10-9 V3.0 KV60AK80-64 KV80
Rated Torque (Nm)18Nm48Nm
Rated Speed (RPM)235RPM23/48RPM
Peak Torque (Nm)53Nm120Nm
No-load Speed (RPM)320RPM37/75RPM
Reduction Ratio9:164:1
Weight (g)940G850G


Wheeled Robot Actuation System


wheeled-robot-power-system

 

Characteristics:

 

  • Simple structure

  • High efficiency, low cost

  • Relatively easy to control

 

Common solutions:

 

  • Hub motors

  • Actuators

 

Applications: AGVs, delivery robots, vacuum cleaners

 

Comparison of Wheeled Robot Actuator Options


ParameterAK10-9 V2.0 KV60AK70-10 KV100
Rated Torque (Nm)18Nm8.3Nm
Rated Speed (RPM)109/228RPM148/310RPM
Peak Torque (Nm)48Nm24.8Nm
No-load Speed (RPM)160/320RPM240/480RPM
Reduction Ratio9:110:1
Weight (g)960G521G


Exoskeleton Actuation System


exoskeleton-power-system


Characteristics:

 

  • Extremely high lightweighting requirements

  • High safety (human-robot interaction)

  • High-precision force control

 

Common solutions:

 

  • Highly integrated actuators

  • Low-inertia motors + torque control

  • Quasi-direct drive actuators(QDD)

 

Applications: Medical rehabilitation, industrial assistance

 

Comparison of Exoskeleton Actuator Options


ParameterAK80-9 V3.0 KV100AK80-8 KV60
Rated Torque (Nm)9Nm10Nm
Rated Speed (RPM)570RPM243RPM
Peak Torque (Nm)22Nm25Nm
No-load Speed (RPM)570RPM360RPM
Reduction Ratio9:18:1
Weight (g)490G570G


Key Factors in Robot Actuation System Selection


In robot actuation system design, the essence of selection is: precise matching between performance requirements and actuator capabilities. While torque is a core factor, a systematic evaluation across multiple dimensions is necessary.

 

Key Selection Factors

 

Torque – The most critical indicator

 

  • Determines whether the robot can "carry the load"

  • For legged robots: directly affects standing and walking stability

  • For exoskeletons: determines assistance strength and human-robot synergy

 

Speed

 

  • Determines motion speed and response capability

  • Quadruped/humanoid robots require high response (running/jumping ability)

 

Torque Density

 

  • Output capability per unit weight

  • Directly impacts the robot’s overall lightweight design

 

Control Precision & Feedback

 

  • Encoder precision

  • Force control capability (especially for exoskeletons)

 

Structure & Integration Level

 

  • Whether an integrated actuator is used (motor + reducer + drive)

  • Whether development complexity is reduced

 

However, these parameters do not exist in isolation—they must be weighed and matched according to the specific application.

 

To better understand the selection logic, let’s look at two typical application scenarios:

 

Agricultural Quadruped Robot (Complex Terrain, High Dynamic Requirements)

 

agricultural-quadruped-robot

 

In agricultural environments, quadruped robots face challenging conditions such as mud and uneven terrain, placing higher demands on the actuation system.

 

Selection priorities shift to:

 

  • High torque output (supporting body weight + obstacle-climbing capability)

  • High dynamic response (adapting to complex gaits)

  • High reliability (long-duration outdoor operation)

 

In the University of Minnesota’s agricultural quadruped robot project, adopting a high torque density QDD actuator solution enabled more stable walking and more agile movement.

 

Key matching logic:

 

  • Torque ✔ → Handling load and terrain

  • Response speed ✔ → Enabling dynamic gaits

  • Integration ✔ → Improving system stability

 

Exoskeleton System (Human-Robot Collaboration & Force Control Priority)


exoskeleton-system

 

Compared to quadruped robots, the core requirement for exoskeletons is no longer "stronger," but "more precise and safer."

 

Selection priorities shift to:

 

  • High-precision force control (torque control)

  • Low-inertia design (enhancing safety)

  • High backdrivability (enabling natural human-robot interaction)

 

In QDD-based exoskeleton research, optimizing the actuator structure has enabled precise estimation and control of human-robot interaction forces.

 

Key matching logic:

 

  • Control precision → Enabling natural assistance

  • Backdrivability → Improving interaction experience

  • Lightweighting → Enhancing wearing comfort

 

As you can see, robot actuation system selection is not a simple parameter comparison, but a process of "metrics → scenario → matching solution":

 

  • Quadruped robots → Emphasize torque + dynamic performance

  • Exoskeletons → Emphasize force control + safety

 

Therefore, the essence of selection is:

 

To precisely align actuation system performance with application requirements.

 

Conclusion


A robot actuation system is the key foundation that enables a robot to transition "from static to dynamic." It not only determines whether a robot can move but also directly affects its performance ceiling and application scenarios. By converting energy into controllable mechanical motion and incorporating feedback and control mechanisms, the actuation system gives robots "locomotion capability" and "execution ability."

 

As robot forms and applications continue to diversify, the requirements for actuation solutions are becoming more specialized—from emphasizing strength and speed to pursuing precision and safety, and balancing efficiency with cost. Actuation systems are evolving toward greater diversity and specialization.

 

At the same time, the design and selection of actuation systems is no longer a comparison of single parameters, but a comprehensive trade-off process that requires balancing performance, structure, and control based on specific application scenarios.

 

From a broader perspective, robot actuation systems are continuously evolving toward high performance, lightweighting, high integration, and intelligence, gradually becoming a fundamental foundation driving technological progress and industrial deployment in robotics.

Related Articles
CubeMars' AK70-10 Powering the Future of Agile Robotics
CubeMars' AK70-10 Powering the Future of Agile Robotics
At CubeMars, we are excited to be part of cutting-edge innovation in robotics!Last year, our AK70-10 BLDC motors were integral to the success of Nathan Weiss's groundbreaking bipedal robot project at Stellenbosch University, South Africa.
Oct 29,2024
Baleka: A Bipedal Robot with Strong Jumping Power and Rapid Maneuverability
Baleka: A Bipedal Robot with Strong Jumping Power and Rapid Maneuverability
Driven by advancements in modern technology, robotics continues to evolve rapidly. Recently unveiled by the research team at the University of Cape Town is an impressive bipedal robot named Baleka. This robot not only captivates with its design but also s
Jun 24,2024
Underwater Thruster vs Standard BLDC Motor: Key Differences in ROV Applications
Underwater Thruster vs Standard BLDC Motor: Key Differences in ROV Applications
Compare underwater thrusters and BLDC motors in ROV systems. Learn key differences, failures of BLDC, and how thrusters improve performance.
Apr 23,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt