Rotor shell-less, stator flange-less, no Hall sensors included.
Get ready for the CubeMars RO Series Frameless Outrunner Torque Motor lightweight edition! Enhance your adaptability with ease.
The RO Lite series sheds the rotor shell and stator flange from the original RO Series, along with the Hall sensors,
catering to your high adaptability needs.
Available for RO60, RO80, and RO100, rated voltage 48V, torque range: 0.8-12 Nm. Rated speed: 2000-4000rpm.
Same specs, lighter build, higher adaptability.
Contact info@cubemars.com for the latest insights!
Driven by advancements in modern technology, robotics continues to evolve rapidly. Recently unveiled by the research team at the University of Cape Town is an impressive bipedal robot named Baleka. This robot not only captivates with its design but also s
Jun 24,2024
The JSK Lab at the University of Tokyo has once again delivered a remarkable breakthrough. Their quadruped robot, KLEIYN, showcases the infinite possibilities for quadruped robots to move from two-dimensional planes into three-dimensional space.
Sep 02,2025
Learn how to select the right robot joint motor by analyzing torque requirements, speed, and precision to ensure stable, efficient, and reliable robotic motion.
Feb 10,2026