What Is a Frameless Torque Motor?
Why Are Robots Increasingly Using Frameless Torque Motors?
Core Advantages of Frameless Torque Motors
Gorilla Mk1 Case Study: Practical Advantages of Frameless Torque Motors in Robotics
How to Choose the Right Frameless Torque Motor?
Conclusion

What Is a Frameless Torque Motor? Core Advantages in Robot Joint Design

CubeMars / May 19,2026

 With the rapid development of humanoid robots, quadruped robots, and the intelligent automation industry, robot joint technology is becoming a major focus of the industry. In robotic systems, joint drive performance often determines the robot’s motion capability, stability, and control precision.

 

Although traditional servo motors are widely used, the continuously increasing demands for lightweight structures, compact size, and high dynamic performance in robotics have made conventional solutions increasingly insufficient for high-end robotic applications.

 

Against this background, the “Frameless Torque Motor” has begun attracting increasing attention from robot manufacturers and R&D teams.

 

What Is a Frameless Torque Motor?

 

A Frameless Torque Motor is a type of motor specifically designed for high-performance robots and automation equipment. Unlike traditional servo motors, it removes structures such as the housing, bearings, and standard output shaft, typically retaining only the two most essential components:

 

  • Stator

  • Rotor

 

Therefore, it is called a “frameless” motor.

 

This design allows the motor to be directly embedded inside the robot joint, enabling developers to freely design the mechanical structure, reduction system, and overall joint module according to actual application requirements.

 

Simply put, a frameless torque motor is more like the “core power unit” of a robot joint rather than a complete motor in the traditional sense.

 

Compared with traditional servo motors, frameless torque motors are becoming the core power solution for an increasing number of robotic projects due to their high integration, high torque density, and flexible structural design.

 

Comparison Between Frameless Torque Motors and Traditional Servo Motors


Comparison ItemFrameless Torque MotorTraditional Servo Motor
StructureHighly IntegratedIndependently Packaged
SizeSmallerLarger
WeightLighterHeavier
Torque DensityHigherAverage
CustomizationMore FlexibleLower
Robot CompatibilityVery HighStandard


Why Are Robots Increasingly Using Frameless Torque Motors?

 

With the rapid development of humanoid robots, quadruped robots, and intelligent robotic arms, the robotics industry is placing increasingly higher demands on joint drive systems.

 

Modern robots not only need to “move,” but also require:

 

  • More natural motion

  • Faster response

  • More lightweight structures

  • More precise control

  • More stable operation

 

However, due to their larger size and fixed structure, traditional servo motors have gradually revealed limitations in high-performance robotics applications.

 

Core Advantages of Frameless Torque Motors

 

Against the backdrop of rapid advancements in robotics and intelligent automation, drive systems are transitioning from traditional motor solutions toward highly integrated and high-performance architectures. Among them, the Frameless Torque Motor, as a highly customizable electromagnetic drive solution, is being adopted by an increasing number of high-end robotic systems.

 

Unlike traditional motors, frameless torque motors are typically integrated directly into robot joints and combined with reducers, encoders, and control systems to form an integrated structure. This design allows robot joints to become more compact while improving overall motion efficiency and control performance.

 

Lightweight Joint Design

 

Frameless torque motors remove the housing, bearings, and output shaft structures found in traditional motors, retaining only the core electromagnetic drive components. This enables direct integration into robot joints and achieves true structural integration.

 

Application Value: Makes robot joints lighter and more flexible, improving motion response speed while reducing overall energy consumption. This is especially suitable for humanoid robots and quadruped robot systems with high dynamic performance requirements.

 

High Torque Density Output Capability

 

By optimizing electromagnetic design and magnetic circuit structures, frameless torque motors can achieve higher torque output within limited space, thereby improving power performance without increasing overall size.

 

Application Value: Widely suitable for high-dynamic robotic systems, such as quadruped robot jumping and running, humanoid robot walking control, high-load robotic arm operations, and exoskeleton assist systems.

 

High-Precision Motion Control Capability

 

Due to low rotational inertia and excellent dynamic response characteristics, frameless torque motors can achieve smoother and more continuous torque output, enabling control systems to deliver higher precision and stability.

 

Application Value: Helps achieve stable dynamic balance control, compliant interaction control, high-precision trajectory control, and natural gait generation, making overall robot motion smoother and closer to biological movement patterns.

 

Suitable for Integrated and Modular System Design

 

Frameless torque motors are typically combined modularly with harmonic reducers, encoders, brakes, and drivers to form highly integrated joint actuator units.

 

Application Value: Reduces structural complexity and wiring difficulty, improves system integration, and significantly accelerates robot development and iteration speed, making it ideal for rapid prototyping by research institutions and robotics companies.

 

Gorilla Mk1 Case Study: Practical Advantages of Frameless Torque Motors in Robotics

 

In the robotics industry, frameless torque motors have already been applied in high-performance robotic projects.

 

Gorilla-Mk1


 

Taking the CubeMars Gorilla Mk1 case as an example, this robot designed for high-voltage transmission line maintenance uses the CubeMars RI80 V2.0 Frameless Torque Motor as its core drive unit.

 

Gorilla Mk1 is mainly used in complex task scenarios such as overhead transmission line inspection, high-voltage line maintenance, hazardous environment operations, and high-altitude rescue assistance. In these applications, the robot must operate for extended periods in unstructured, high-risk environments while handling dynamic load changes and complex contact conditions.

 

Therefore, the system design must simultaneously satisfy the following key requirements:

 

  • High dynamic stability to handle suspended and inclined operating conditions

  • Continuous high traction capability to complete line contact and mobility tasks

  • Precise torque control capability to reduce mechanical impact on transmission lines

  • Lightweight structural design to improve operational safety and energy efficiency at high altitudes

 

Under such system constraints, the frameless torque motor is not used as an independent performance unit, but rather as the core power source of the joint drive system. It is embedded into the wheel-drive module and, together with the reducer, control system, and structural components, forms a complete actuator joint.

 

Its role is therefore no longer limited to single torque output, but instead works collaboratively with the entire drive chain to jointly determine the robot’s motion performance and task execution capability in complex environments.

 

Specific System Performance Is as Follows:


Capability DimensionPractical PerformanceSystem Value
High Torque DensityAchieves 280 kg traction capability with an overall machine weight of approximately 20 kgEnsures sufficient power reserve for inspection tasks under steep slopes and high-load conditions
Lightweight StructureThe motor is directly embedded into the drive system without additional housing burdenReduces overall weight and improves operational stability at high altitudes
Highly Integrated DesignRI80 V2.0 is deeply integrated into the wheel-drive structureEnables a more compact mechanical layout suitable for complex transmission line environments
Precise Force Control CapabilityReal-time adjustment of contact force and driving force applied to cablesReduces line wear and improves operational safety
Low-Vibration OperationMaintains continuous and stable movement on overhead transmission linesImproves inspection reliability and structural durability

 

From the Gorilla Mk1 case, it can be seen that frameless torque motors play an important role in the joint systems of overhead inspection robots.

 

In complex environments such as overhead transmission line operations, robots are required to complete tasks under constraints including unstructured contact conditions, highly dynamic load changes, and long-duration continuous operation. Therefore, the design focus of the joint drive system is not on a single motor parameter, but rather on the coordinated matching of the entire drive chain (motor, reducer, control system, and structural components).

Within this system architecture, frameless torque motors provide greater structural freedom and control precision through embedded integration methods. However, their performance still heavily depends on mechanical design, thermal management conditions, and control strategies.

 

Therefore, their value in high-end robotic joint systems can be more accurately understood as:

 

  • Providing the “electromagnetic drive foundation” with high torque density

  • Supporting compact joint structure design

  • Adapting to high-dynamic control system architectures

  • Meeting the requirements for continuous operation and force-control tasks

  • Improving system-level integration flexibility

 

How to Choose the Right Frameless Torque Motor?

 

The selection of a frameless torque motor needs to be based on robot joint size, load capacity, and dynamic performance requirements. Different application scenarios correspond to different specification solutions.


frameless-torque -motor


In practical projects, selecting a frameless torque motor usually requires focusing on the following key considerations:

 

  • Torque requirements

  • Joint size

  • Reduction ratio

  • Thermal dissipation capability

  • Dynamic response speed

  • Voltage platform

 

Different robotic systems have significantly different motor performance requirements, so matching should be performed according to the specific application scenario.

 

Common Application Scenarios


Application TypeJoint CharacteristicsSelection Focus
Dexterous Hand / Small JointSmall space, low load, high precisionLow inertia + fast response
Quadruped RobotHigh dynamic impact, frequent start-stop motionTorque density + impact resistance
Humanoid RobotMulti-degree-of-freedom coordinated controlForce-control precision + integration level
ExoskeletonLong-duration continuous outputThermal stability + efficiency
Industrial Robotic ArmStable repetitive operationLifespan + precision

 

Specific Frameless Torque Motor Model Recommendations


Application ScenarioRecommended ModelsCore FeaturesTypical Applications
Dexterous Hand / Small Robotic Arm

RO60 KV115、RI60 KV120

Low inertia, compact size, fast response, suitable for precision control

Robotic finger joints, lightweight robotic arms, educational robots

Quadruped Robot / Collaborative Robotic Arm

RO80 KV105、RI80 V2.0 KV75

High torque density, strong dynamic performance, stable operation

Leg joints, mobile robots, exoskeleton joints

Core Humanoid Robot Joints

RO100 KV55、RI100 KV105

High load capacity, strong structural rigidity, stable continuous output

Hip joints, knee joints, industrial-grade robotic arms

High-Dynamic Heavy-Load Systems

RI80 V2.0 KV75、RI100 KV105

High stability, strong impact resistance, suitable for complex working conditions

Inspection robots, heavy-load mechanical systems


Conclusion


Frameless torque motors are becoming the core power solution in next-generation robot joint design.

 

By removing the housing and fixed structures found in traditional motors, frameless torque motors can be embedded into joints with greater structural freedom and integrated with reducers, encoders, and control systems to form highly integrated drive units. This structure provides robots with stronger design flexibility while laying the foundation for lightweight structures, high dynamic performance, and high-precision control.

 

In practical applications, frameless torque motors have already been widely adopted in inspection robots, exoskeleton devices, collaborative robotic arms, and industrial automation equipment. Through deep integration with reducers, encoders, and control systems, they can build more compact and efficient robot joint systems, thereby further improving overall development efficiency and system reliability.

 

Overall, frameless torque motors are not only an evolution in motor form, but also represent an important trend in robot joint design shifting from “component thinking” toward “system thinking.” As robots continue evolving toward higher degrees of freedom, higher dynamic performance, and more natural human-robot collaboration, the importance of this technological approach will continue to increase.

 

In the future, with the continued growth of the humanoid robot and AI robotics industries, the application of frameless torque motors in joint drive systems is expected to further expand. In this process, high-performance frameless torque motor solutions represented by CubeMars are also continuously driving robot joint design toward lighter weight, higher dynamic performance, and greater integration levels.


Related Articles
Why are hollow shaft planetary actuators becoming increasingly popular in robotics?
Why are hollow shaft planetary actuators becoming increasingly popular in robotics?
Hollow shaft planetary actuators for robotics: structure, benefits, and applications in humanoid robots, quadrupeds and exoskeleton systems.
May 07,2026
Creat powerful robotic chassis with CubeMars AK series actuator
Creat powerful robotic chassis with CubeMars AK series actuator
After attempting to incorporate a few AK80-9 actuators from CubeMars into a robotic arm project, YouTuber Nikodem Bartnik was forced to pivot to a different kind of project: a universal robotic chassis/platform. By using these high-power and high-precisio
Apr 13,2022
How to Use Two Motors to Build a Customs Electric Wheelchair For his Wife From Scratch
How to Use Two Motors to Build a Customs Electric Wheelchair For his Wife From Scratch
Learn how a DIY dual-motor electric wheelchair was built from scratch to restore freedom for a wife with limited mobility.
Apr 02,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt