Moment

Creat powerful robotic chassis with CubeMars AK series actuator

CubeMars / Apr 13,2022

Nikodem Bartnik created a powerful robotic chassis using CubeMars AK series actuators and Arduino


After attempting to incorporate a few AK80-9 KV100 robotic actuators from CubeMars into a robotic arm project, YouTuber Nikodem Bartnik was forced to pivot to a different kind of project: a universal robotic chassis/platform. By using these high-power and high-precision motors, his robot could be both fast and accurate while moving along the floor.


Once a flat plate had been cut from a piece of plywood with the help of a CNC router, Bartnik mounted the two motors and attached a wheel to each one. To control the motors, he went with a single Arduino Uno and fabricated a custom PCB that routes CAN bus signals between the Uno and the two motors. Power was provided to everything via a pair of LiPo battery packs for a total of around 24 volts. 



Currently, the robot is essentially an RC car that responds to commands that it receives from somewhere else. In Bartnik’s project, he used an additional Uno connected to a laptop over USB and an nRF24 radio transceiver module to wirelessly send data to the robot’s nRF24 module. He also made a Python script, which can be used to set the speed of the robot’s movements and takes arrow key presses that are then converted to directional movements. 


You can watch Bartnik’s video below for more information or you can check out the his repo here for the project code and design files.



Related Articles
Creat powerful robotic chassis with CubeMars AK series actuator
Creat powerful robotic chassis with CubeMars AK series actuator
After attempting to incorporate a few AK80-9 actuators from CubeMars into a robotic arm project, YouTuber Nikodem Bartnik was forced to pivot to a different kind of project: a universal robotic chassis/platform. By using these high-power and high-precisio
Apr 13,2022
GL40 II Gimbal Motor: Equipped with Drive, Smooth Operation, and Enlarged Hollow
GL40 II Gimbal Motor: Equipped with Drive, Smooth Operation, and Enlarged Hollow
Launched in 2025, the GL40Ⅱ gimbal motor features an upgraded hollow drive board, electromagnetic design improvements, and upgraded connectors. With its stable performance and flexible control, this motor is suitable for a wide range of industries and app
Jan 13,2025
Project March-A professional exoskeleton team
Project March-A professional exoskeleton team
Project March--a student team of the TU Delft which is involved in the development of a user-friendly and versatile exoskeleton, a motorized robotic suit, that can be used to get people with a spinal cord injury to stand up and walk again.
Apr 20,2021
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt