1.Select the corresponding firmware from the drop-down list.2. Click "Jump to lAP."3. Click "Upload" and wait for the upgrade progress bar to reach 100%.4. Click "jump to App," wait for 5 seconds, the motor enters the operating mode, and the firmware upda
See how the KLEIYN robot uses CubeMars motors and an active waist joint to master wall climbing via reinforcement learning (RL) and CGCL, achieving 150mm/s on narrow walls.
See how Transgrid uses CubeMars RI80 motors and NASA-inspired bogie systems to master power line obstacle climbing. Delivering high load capacity and stable motion for safer grid maintenance.