the entirely redesigned RO Series
UNVEILING A
NEW ICON
ULTRA-LOW COGGING TORQUE
50


LARGE HOLLOW
THROUGH-HOLE DESIGN

The CubeMars RO series brushless DC outer rotor torque motor is introduced to meet diverse market demands, catering to applications in exoskeleton robotics, collaborative robotic arms, as well as medical and aviation fields. After a year of market research and meticulous engineering, the RO series has been launched in December 2023.As the new favorite across the entire series, based on the foundation of the R series, the RO series has undergone careful upgrades to address challenges in robot joint design. It successfully tackles issues related to limited internal installation space within joints and increased torque requirements.
Product Features:
1. Ultra-Low Cogging Torque: The RO series motor exhibits 50% lower tooth count torque compared to the R series, ensuring smoother operation at low speeds.
2. Large Hollow Through-Hole: In comparison to the GL series, the RO series motor boasts a larger hollow diameter, adapting flexibly to various diameter requirements, allowing for versatile applications with a simple shaft replacement.
3. Integrated Temperature and Hall Sensors: Real-time monitoring of motor temperature prevents damage due to abnormal temperatures,
and precise positioning control is provided through Hall sensors.
4. Aluminum Alloy Housing: The rotor of the RO series adopts an aluminum alloy housing, enhancing impact resistance, corrosion resistance, and providing various customization possibilities for appearance. This also improves transparency in controlling raw materialcosts.
5. Easy Installation: Stator features pin holes for easy assembly, and the product is equipped with magnetic pins and screws, greatly simplifying the installation process.
CubeMars RO60 Motor Specifications:
- Rated Voltage: 48V
- Rated Current: 8.5A
- Rated Torque: 0.8N.m
- Peak Torque: 2.4N.m
- Rated Speed: 4200rpm
- Motor Weight: 248g
For more details and parameters about the RO60, please consult our online customer service. Lastly, thank you for your strong support of CubeMars!
RO60 KV 115 Standard Version |
![]() |
RO60 KV115 Lite Version |
![]() |
RO60 KV 115 Standard Version | |||
Application | Cobot Arm | Insulation Class | F |
Driving Way | FOC | Insulation High-Voltage | 500V |
Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 10MΩ |
Winding Type | star | Cogging Torque | 15N.mm |
PolePairs | 14 | Inertia | 1161gcm² |
Maximum Torque Weight Ratio | 9.68Nm/kg | Weight | 248g |
Rotor Weight | 105g | Stator Weight | 143g |
Hall Temperature Sensor Wire | 30#AWSilicone Wire100±5mm Tinning5±2mm | Lead-Out | Three-Phase Motor Lead-Out: Enameled Wire Straight Out 100±5mmTinned5±2mm |
Three-Phasewire | 3mm |
RO60 KV115 Lite Version | |||
Application | Cobot Arm | Insulation Class | F |
Driving Way | FOC | Insulation High-Voltage | 500V |
Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 10MΩ |
Winding Type | star | Cogging Torque | 15N.mm |
Pole Pairs | 14 | Inertia | 800gcm² |
Rotor Weight | 70g | Weight | 195g |
Maximum Height of Enameled WireBulge | 5mm | Stator Weight | 125g |
Three-Phasewire | 3mm | Lead-Out | Three-Phase Motor Lead-Out: Enameled Wire Straight Out 100±5mm Tinned 5±2mm |
Electric Parameters | |||
Rated Voltage | 48V | Ke | 8.28V/krpm |
No-Load Speed | 5520rpm | Phase To Phase Resistance | 300mΩ |
Rated Torque | 0.8Nm | Phase To Phase Inductance | 395μH |
Rated Speed | 4200rpm | Km | 0.17Nm/√W |
Rated Current | 8.5ADC | Mechanical Time Constant | 2.86ms |
Peak Torque | 2.4Nm | Electrical Time Constant | 1.32ms |
Peak Current | 40ADC | Kt | 0.094Nm/A |
Kv | 115rpm/V |
category | Model | Rated Voltage (V) | 最大持续功率W | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM | Hall Sensor | Temperature Sensor |
RO Series Frameless Outrunner Torque Motor | RO100 KV55-Standard-with-hall | 48 | 838 | 4 | 20 | 2000 | 12 | 62 | 2550 | 143 | 137 | 21 | 710 | Ф113.5*36.2 | Yes | Yes |
RO Series Frameless Outrunner Torque Motor | RO100 KV55 Lite without hall | 48 | 838 | 4 | 20 | 2000 | 12 | 62 | 2550 | 143 | 137 | 21 | 525 | Ф108.3*28 | No | No |
RO Series Frameless Outrunner Torque Motor | RO80 KV105-Standard-with-hall | 48 | 490 | 1.3 | 15 | 3600 | 4 | 50 | 5040 | 120 | 103 | 21 | 352 | Ф92.6*26.4 | Yes | Yes |
RO Series Frameless Outrunner Torque Motor | RO80 KV105 Lite without hall | 48 | 490 | 1.3 | 15 | 3600 | 4 | 50 | 5040 | 120 | 103 | 21 | 265 | Ф88.6*17.7 | No | No |
RO Series Frameless Outrunner Torque Motor | RO60 KV115-Standard-with-hall | 48 | 352 | 0.8 | 8.5 | 4200 | 2.4 | 40 | 5520 | 300 | 395 | 14 | 248 | Ф73.8*23 | Yes | Yes |
RO Series Frameless Outrunner Torque Motor | RO60 KV115 Lite without hall | 48 | 352 | 0.8 | 8.5 | 4200 | 2.4 | 40 | 5520 | 300 | 395 | 14 | 195 | Ф70.5*15 | No | No |