Made for Exoskeletons: AK60-6 Robotic Motors

CubeMars / Aug 15,2023

CubeMars robot motor: AK60-6 V1.1 KV80, small in size, easy to control, adopts highly integrated with encoder and drive, and is specially made for exoskeleton.

 

AK60-6 V1.1 KV80 highly integrated dynamic module, combining surging power into one, the module weighs only 368g, and is as thin as 39.5mm, highly integrate, ultra light design, combine with efficiency and dynamic.

 

The reduction box for AK60-6 robotic actuator adopts a planetary gear with a reduction ratio of 6:1, and the backlash: 12arcmin (0.2°), which allows the product to run with low noise operation strong power, and precise control. High precision control with 0.1°, and the deceleration scheme can be customized according to your needs.

 

The front of the AK60-6 V1.1 KV80 robotic actuator uses a highly integrated driver, 24V power supply, MIT open source software, and the back uses a single loop absolute encoder 14BIT, plug and play, high integrated, high accuracy, connector design replaced traditional wires,optimize installation.

 

The main application fields of AK60-6 V1.1 KV80: legged robot, exoskeleton robots, cobot arm, welcome to order and consult.


Product drawing-AK60-6

Specifications-AK60-6

Analytical Graph of Motor Operation-AK60-6


Related Articles
Robot Motor Selection: How to Choose the Right Motor
Robot Motor Selection: How to Choose the Right Motor
Discover how to select the right robot motor for your application, with practical guidance on torque, speed, power, gear ratio, feedback, and thermal performance.
Sep 06,2023
StaccaToe Robot: A Fusion of Dynamic Motion and Precision Control
StaccaToe Robot: A Fusion of Dynamic Motion and Precision Control
The StaccaToe robot, developed by the University of Massachusetts Amherst, is a single-legged robot designed to emulate human leg and toe movements.
Oct 29,2024
How to Choose QDD Actuators? Key Metrics and Application Considerations
How to Choose QDD Actuators? Key Metrics and Application Considerations
Learn how to select QDD actuators by evaluating torque density, peak torque, backdrivability, response, and control performance for robotic applications.
Jun 16,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt