Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

Moment
TABLE OF CONTENTS
Arsenii Mironov's Impressive Tilt Test
The Hidden Challenge: Real-Time Dynamic Stability
 
Why Arsenii Chose CubeMars AK70-10 KV100
Robotic Actuators as the Muscle Reflex of the Robot Dog
CubeMars Empowers Creators Pushing Robotic Boundaries

How a 15-Year-Old Tested His Robot Dog's Balance with AK70-10

CubeMars / Aug 06,2025

When evaluating a robot dog(quadruped robot), its gait pattern is only part of the story. The true challenge lies in its ability to adapt to uneven terrain and maintain dynamic stability in real time.

 

Arsenii Mironov's Impressive Tilt Test

 

Recently, 15-year-old engineering enthusiast Arsenii Mironov built his own robot dog and conducted a remarkable balance test. He placed the robot on a tiltable wooden board, gradually lifting one side to create a slope. Despite the shifting incline, the robot maintained a steady stance — no slipping, no tipping over, just solid stability.



The Hidden Challenge: Real-Time Dynamic Stability

 

This test wasn't just about hardware — it was a stress test for control algorithms and robot actuators. Every slight movement required:


  • Fast torque response

  • Precise position adjustment

  • Smooth, controllable output


Without these, even the best control strategies wouldn’t be enough to keep the robot balanced.

 

Why Arsenii Chose CubeMars AK70-10 KV100

 

To power his robot dog’s 12 joints, Arsenii selected the CubeMars AK70-10 KV100 Robotic Actuator - 24/48V, 10:1 Ratio, known for its performance in demanding applications:

 

  • High Torque Density: Peak torque of 24.8 Nm to handle dynamic loads.

  • Ultra-Fast Response: Low latency for precise, high-frequency adjustments.

  • Precision Feedback: Built-in 14-bit encoder with sub-millimeter accuracy.

  • Compact Integration: Motor, planetary gearbox, and driver combined for tight spaces.




Robotic Actuators as the Muscle Reflex of the Robot Dog

 

In the tilt test, AK70-10 KV100 robotic actuator acted like robotic muscles with reflex-level reactions. When the robot's balance shifted slightly, the robot dog motors instantly adjusted, bringing it back to a stable position. This closed-loop synergy between controller and actuator is the key to mastering dynamic terrains.

 

CubeMars Empowers Creators Pushing Robotic Boundaries

 

At CubeMars, we are proud to see young innovators like Arsenii Mironov pushing the limits of what's possible with robotics. We are dedicated to providing high-performance actuators for robot dogs, quadrupeds, and more — empowering the next generation of creators.


Related Articles
Vlimb: A Wire-Driven Wearable Robot Developed by the University of Tokyo, Powered by CubeMars AK60-6 Motor
Vlimb: A Wire-Driven Wearable Robot Developed by the University of Tokyo, Powered by CubeMars AK60-6 Motor
The University of Tokyo research team has introduced Vlimb, a wire-driven wearable robot designed to enhance human capabilities, providing users with power and flexibility beyond natural limbs.
Dec 17,2024
RI80 Frameless motor with high torque density
RI80 Frameless motor with high torque density
RI80 Frameless motor with high torque density ,0.5mm clearance on the edge of stator for better intallation, Excellent copper fill factor to meet high torque density and dynamics.Hand winding for delicate performance.
Aug 16,2023
Key Specifications to Compare Before Buying a Gimbal Motor
Key Specifications to Compare Before Buying a Gimbal Motor
Gimbal motor selection guide covering key specs like torque, KV rating, encoder accuracy, cogging torque and performance trends for robotics and drones.
Jun 03,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt