What Is CamRo? A Dual-Axis Programmable Camera Rig
Why choose CubeMars Motors?
AK80-64 robotic actuator for Robotic Arm Movement
AK60-6 V1.1 robotic actuator for Turntable Rotation
Open-Source for Creators, Engineers, and Innovators
Precision Motors that Power Inspiration

Make Your Own Camera Arms with CubeMars' Robotic Actuator(Open Source)

CubeMars / Aug 01,2025

In the world of product videos, 3D model showcases, and creative short-form content, cinematic quality can make or break your audience engagement. While lens choices and lighting setups are essential, there's one often-overlooked element that truly elevates a shot: dynamic camera movement.

 

Recently, a talented maker(Cameron Coward) introduced a open-source project called CamRo—a dual-axis stabilized robotic camera arm that is fully programmable and remote-controlled. At the heart of this motion system are CubeMars AK80-64 and AK60-6 V1.1 integrated robotic actuators, delivering the stability and torque required for smooth, professional-grade motion control.



What Is CamRo? A Dual-Axis Programmable Camera Rig


camro.jpg


CamRo is an open-source camera motion system that combines a robotic arm with a motorized turntable to achieve high-end, studio-like orbit shots:


  • The camera arm orbits around the subject, following a smooth, programmable path.

  • The rotating platform keeps the object in sync with the camera movement.

  • Combined, they deliver a seamless 360-degree shooting experience ideal for product showcases, promotional videos, or even cinematic B-roll.


Built using a mix of 3D printing, CNC machining, and steel fabrication, the CamRo rig is a lightweight yet mechanically demanding system—making it a perfect showcase of CubeMars’ advanced motor capabilities.


Why choose CubeMars Motors?


AK80-64 robotic actuator for Robotic Arm Movement


ak80-64-kv80-robotic-actuator.jpg


ak80-64-kv80-robotic-actuator-details.jpg


The robotic arm section demands high torque and precise low-speed control, especially when carrying heavier DSLR or mirrorless cameras. The AK80-64 offers:


  • Excellent position control at low RPM

  • Smooth acceleration/deceleration for cinematic transitions


This enables creators to achieve fluid pans, steady arcs, and dynamic tracking shots with minimal post-stabilization.

 

AK60-6 V1.1 robotic actuator for Turntable Rotation


ak60-6-V1-1-kv80-robotic-actuator.jpg


The turntable must rotate slowly, evenly, and without jitter—a perfect job for the compact yet powerful AK60-6 V1.1, which excels at:


  • High stability under low-speed continuous rotation

  • Tight motion control in compact applications

  • Quiet and efficient performance—ideal for on-set audio environments

 

Model

Peak Torque

Reduction Ratio

Maximum torque weight ratio

Application

AK80-64

120Nm

64:1

141.2 Nm/kg

AGV, Exoskeleton,Humanoid

AK60-6 V1.1

9Nm

6:1

24.46 Nm/kg

AGV, Exoskeleton,Humanoid

 

Both motors support CAN bus communication and are controlled via an Arduino board, enabling real-time adjustments. With just a turn of a dial, creators can choreograph complex multi-axis camera motions effortlessly.


Open-Source for Creators, Engineers, and Innovators


What makes CamRo stand out is not just its performance—but its accessibility. Creator Cameron Coward has made the entire build available on Hackster.io and YouTube, encouraging makers, content creators, and engineering enthusiasts to replicate or expand the system.


His goal? To create a "replicable, affordable, and high-quality" motion rig for creative production—powered by reliable hardware and open design.

CamRo: A Robotic Camera Operator - Hackster.io

 

Precision Motors that Power Inspiration


The CamRo project exemplifies how compact, high-torque motors can unlock professional-grade camera motion—even outside traditional industrial settings. Whether you're building a DIY orbit rig or developing an advanced stabilization platform, CubeMars motors offer the stability, programmability, and performance needed to turn motion into emotion.


Related Articles
Planetary Gearbox vs Harmonic Reducer: How to Choose
Planetary Gearbox vs Harmonic Reducer: How to Choose
Choosing a planetary gearbox or harmonic reducer? Compare torque density, backlash, efficiency, stiffness, shock loads, size, cost, and actuator performance.
Jun 18,2024
Robotic Motor Backlash: A Key Factor in Precision Mechanical Control
Robotic Motor Backlash: A Key Factor in Precision Mechanical Control
In the fields of precision mechanics and robotics, backlash is a critical concept. Backlash refers to the unintended motion or free movement in a mechanical transmission system caused by gaps between gears or other components. Excessive backlash can reduc
Jun 28,2024
Potting Motor Technology Explained: Why Does It Determine Robot Reliability?
Potting Motor Technology Explained: Why Does It Determine Robot Reliability?
Learn how potting motor technology improves the thermal performance, waterproof capability, vibration resistance, and service life of robotic motors.
Jun 03,2026
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt