What is Formula Student
Chalmers Formula Student
Why Choose CubeMars AK10-9 V3.0 KV60

Congrats Chalmers Formula: FSG Driverless Cup Win with AK10-9

CubeMars / Oct 16,2025

What is Formula Student

 

Formula Student (FS) is one of the most prestigious engineering competitions worldwide, challenging university teams to design, build, and race their own high-performance vehicles. The competition tests not only technical skills but also innovation, efficiency, and sustainability, making it a key platform for young engineers to showcase their talent. CubeMars has long supported Formula Student, especially in the Driverless category, with many teams choosing CubeMars motors for steering in autonomous vehicles.



Chalmers Formula Student


This year, the Chalmers University Formula Student team achieved a remarkable victory as Formula Student Germany Overall Driverless Cup Champions! Impressively, 97% of their car design and production was in-house, showcasing their strong engineering capabilities.



For this competition, they developed a brand-new fully electric autonomous race car, SVEA. According to the team, the AK10-9 V3.0 KV60 motor was at the heart of their autonomous driving system, powering the steering mechanism to enable fast and precise control:

“The AK10-9 V3.0 is the core of our autonomous system, allowing us to steer the car precisely and quickly, ensuring we follow the planned trajectory accurately while driving the track at high speed with confidence.”



Why Choose CubeMars AK10-9 V3.0 KV60


In autonomous racing, the steering motor is critical for vehicle dynamics. The AK10-9 provides high torque density and rapid response, enabling the autonomous control system to adjust steering in real time. This ensures accurate trajectory tracking, stability, and safety at high speeds. With CubeMars’ high-performance motor, the Chalmers team fully leveraged their in-house algorithms and control systems, delivering exceptional handling and race-winning performance.

 

AK10-9 Robotic Actuator Basic Specifications


Specifications

Rated Torque

Peak Torque

Size

Rotor Inertia

Rated Speed

Dual Encoder

AK10-9 V3.0

18 Nm

53 Nm

φ98 × 61 mm

1002gcm²

235 rpm

Yes



CubeMars continues to provide reliable, high-performance motors for Formula Student, autonomous vehicles, and robotics applications. The AK series robotic actuator, with its compact design, high torque density, and modular installation, has become the preferred choice for many FS teams’ autonomous steering systems.


Related Articles
GL40 II Gimbal Motor: Equipped with Drive, Smooth Operation, and Enlarged Hollow
GL40 II Gimbal Motor: Equipped with Drive, Smooth Operation, and Enlarged Hollow
Launched in 2025, the GL40Ⅱ gimbal motor features an upgraded hollow drive board, electromagnetic design improvements, and upgraded connectors. With its stable performance and flexible control, this motor is suitable for a wide range of industries and app
Jan 13,2025
Robotic Actuator and Servo Motor Selection for Robotics Applications
Robotic Actuator and Servo Motor Selection for Robotics Applications
Explore the performance fit of robotic actuator modules and servo motors across real-world applications such as mobile robots, humanoids, and wearables to ensure optimal selection and efficient, precise motion.
Mar 25,2026
Why Are We Obsessed with Humanoid Robots?
Why Are We Obsessed with Humanoid Robots?
In every video about humanoid robots, people often ask: "Why the obsession with researching humanoid robots? Can’t bipedal, quadrupedal, or wheeled robots better adapt to work environments?"
Aug 21,2024
Leave Message
User name
Anonymous
E-mail *
Name *
Phone
Comments
Verification code
captcha
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt