CubeMars Frameless Inrunner Torque Motor series is designed for advanced robotics and automation applications requiring high torque density and compact integration. These BLDC motors feature low cogging torque, high dynamic response, and precision control up to 0.01°. The frameless design allows flexible adaptation to various mechanical structures, while the lightweight, compact form factor ensures easy assembly. Ideal for exoskeletons, collaborative robots, and robotic joints demanding efficient, reliable power.
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
• Voltage:24V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Voltage:24V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
• Voltage:24V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
• Frameless Inrunner Motor
• BLDC Motor
• Flexible Adaptation to Various Structural Designs
• Compact Size, Light Weight, Easy to Assemble
• High Fill Factor
• Great for Exoskeleton, Cobot
• Potting Frameless Inrunner Torque Motor
• High Temperature Resistant
• High Fill Factor for Efficiency and Stability
• Equipped with Hall Sensors
• Ideal for Joint of Robotic Arms and Robots
• Potting Frameless Inrunner Torque Motor
• High Temperature Resistant
• High Fill Factor for Efficiency and Stability
• Equipped with Hall Sensors
• Ideal for Joint of Robotic Arms and Robots
• Potting Frameless Inrunner Torque Motor
• High Temperature Resistant
• High Fill Factor for Efficiency and Stability
• Equipped with Hall Sensors
• Ideal for Joint of Robotic Arms and Robots