$199.9
Buy nowMotor Dimensions:Φ115 × 42 mm
Through Bore Diameter:74 mm
Weight:1108 g
Peak Torque:16 N·m
$147.9
Buy nowMotor Dimensions:Φ85 × 32 mm
Through Bore Diameter:52 mm
Weight:411 g
Peak Torque:5 Nm
$138.9
Buy nowMotor Dimensions:Φ70 × 36.2 mm
Through Bore Diameter:42 mm
Weight:348 g
Peak Torque:3.8 Nm