Cubemars - 18 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration

Create your CubeMars account

 

  • AK10-9 V3.0
    AK10-9 V3.0

    AK10-9 V3.0

    • Highly integrated

    • MIT power and servo control modes

    • Input & output dual encoders

    • Rated torque 18Nm

    • Peak torque 53Nm

    $798.9

    Buy now
  • AK10-9 V2.0 KV60
    AK10-9 V2.0 KV60

    AK10-9 V2.0

    • Highly integrated

    • MIT power and servo control modes • Input & output dual encoders • Rated torque 18Nm • Peak torque 48Nm • Max speed 26rad/s

    $698.9 ~ $798.9

    Buy now
  • AK80-9 V3.0
    AK80-9 V3.0

    AK80-9 V3.0

    • Highly integrated power module • Supports both Servo and MIT modes • Peak torque: 22Nm

    $579.9

    Buy now
  • AK80-9
    AK80-9

    AK80-9

    • 48V Robotic Dynamic-KV100

    • Large Torque • Highly Integrated • Applied to Exoskeleton, Quadruped Robotic Dog • UART CAN Interface

    $479.9 ~ $579.9

    Buy now
  • AK80-8
    AK80-8

    AK80-8

    • 48V Joint & AGV Motor -KV60

    • Highly integrated, driver to be choice • MIT and Servo control mode • Input & Output encoder • Long life time • Rated 10Nm • Joint motor for Legged Robot, Exoskeleton & Arm • AGV

    $469.9 ~ $569.9

    Buy now
  • AK80-6
    AK80-6

    AK80-6

    • 48V Exoskeleton Robot Dynamic-KV100

    • Large Torque • Highly Integrated • Applied to Exoskeleton, Quadruped Robotic Dog • UART CAN Interface

    $469.9 ~ $569.9

    Buy now
  • AK80-64
    AK80-64

    AK80-64

    • 6-12S Legged Robot Power-KV80

    • Highly Integrated with encoder and driver • Rated Torque 48Nm • Peak Torque 120Nm • MIT control mode

    $889.9 ~ $989.9

    Buy now
  • AK70-10
    AK70-10

    AK70-10

    • 24V 48V Robotic Dog Power-KV100

    • High Torque Module • Highly Integrated • Applied to Exoskeleton, Quadruped Robotic Dog • UART CAN Interface

    $398.9 ~ $498.9

    Buy now
  • AK70-9
    AK70-9

    AK70-9

    • Highly integrated • Dual encoding for input and output • Supports Servo/MIT control • Peak torque: 29.2 Nm

    $498.9

    Buy now
  • AK60-6 V3.0
    AK60-6 V3.0

    AK60-6 V3.0

    • Rated Voltage:24/48V

    • Upgraded Gear and Driver 

    • Small and easy to control

    • Highly Integrated with encoder and driver

    • Ideal for Foot Robots, Exoskeleton Robots, AGV

    $298.9

    Buy now
  • AK60-6 V1.1 KV80
    AK60-6 V1.1 KV80

    AK60-6 V1.1

    • 24V Exoskeleton Module-KV80

    • Small and easy to control • Highly Integrated with encoder and driver • Professionally applied for Exoskeleton

    $298.9

    Buy now
  • AK45-36
    AK45-36

    AK45-36

    • More compact power module • Lightweight design with strong power • Supports both Servo and MIT • Plug & Play, simplifying complexity • Suitable for humanoid robot joints

    $185.9

    Buy now
  • AK45-10
    AK45-10

    AK45-10

    • More compact power module • Lightweight design with strong power • Supports both Servo and MIT • Plug & Play, simplifying complexity • Suitable for humanoid robot joints

    $155.9

    Buy now
  • AK40-10
    AK40-10

    AK40-10

    • More compact power module • Lightweight design with strong power • Supports both Servo and MIT • Plug & Play, simplifying complexity • Suitable for humanoid robot joints

    $135.9

    Buy now
  • Driver-board-V2.1
    Driver-board-V2.1

    Driver-board-V2.1

    • For AK motors only(Exept AK60-6) • MIT or Servo control way • Support for Current, Speed, Position single loop or Position Speed multi-loop • 6-12S driver

    $129.9

    Buy now
  • RUBIK LINK V3.0
    RUBIK LINK V3.0

    RUBIK LINK V3.0

    • Only supports AK V3.0 series motors. • Compatible with AK60-6 V3.0, AK70-9, AK80-9 V3.0, AK10-9 V3.0, AKA60-6, AKA10-9. • Does not support V2.1 and V2.2 driver boards.

    $21.9

    Buy now
Warm prompt
Warm prompt
Please Sign In

Sign In

Sign Up
Forgot Password?
Warm prompt