Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

AK Series Robotic Actuator

  • AK70-10 KV100
    AK70-10 KV100

    AK70-10

    $398.9 ~ $498.9

    Buy now

    Motor Dimensions:Ф89*50.25mm

    Motor Weight:621g

    Peak Torque:24.8Nm

    No-load Speed:480rpm

  • RUBIK LINK V2.0
  • AK10-9 V2.0 KV60
    AK10-9 V2.0 KV60

    AK10-9 V2.0

    $698.9 ~ $798.9

    Buy now

    Motor Dimensions:Ф98*61.7mm

    Motor Weight:960g

    Peak Torque:48Nm

    No-load Speed:320rpm

  • AK80-64 KV80
    AK80-64 KV80

    AK80-64

    $889.9 ~ $989.9

    Buy now

    Motor Dimensions:Ф98*61.9mm

    Motor Weight:850g

    Peak Torque:120Nm

    No-load Speed:75rpm

  • AK80-6 KV100
    AK80-6 KV100

    AK80-6

    $469.9 ~ $569.9

    Buy now

    Motor Dimensions:Ф98*38.5mm

    Motor Weight:485g

    Peak Torque:12Nm

    No-load Speed:800rpm

  • AK80-8 KV60
    AK80-8 KV60

    AK80-8

    $469.9 ~ $569.9

    Buy now

    Motor Dimensions:Ф98*43.9mm

    Motor Weight:575g

    Peak Torque:25Nm

    No-load Speed:360rpm

  • AK10-9 V3.0 KV60
    AK10-9 V3.0 KV60

    AK10-9 V3.0

    $698.9 ~ $798.9

    Buy now

    Motor Dimensions:Ф98*61.7mm

    Motor Weight:940g

    Peak Torque:53Nm

    No-load Speed:320rpm

  • AK60-6 V3.0 KV80
    AK60-6 V3.0 KV80

    AK60-6 V3.0

    $229.9 ~ $298.9

    Buy now

    Motor Dimensions:Ф79*43mm

    Motor Weight:380g

    Peak Torque:9Nm

    No-load Speed:640rpm

  • AK60-6 V1.1 KV140
    AK60-6 V1.1 KV140

    AK60-6 V1.1

    $298.9

    Buy now

    Motor Dimensions:Ф79*39.5mm

    Motor Weight:368g

    Peak Torque:9Nm

    No-load Speed:560rpm

  • AK80-9 V3.0 KV100
    AK80-9 V3.0 KV100

    AK80-9 V3.0

    $479.9 ~ $579.9

    Buy now

    Motor Dimensions:Ф98*38.5mm

    Motor Weight:490g

    Peak Torque:22Nm

    No-load Speed:570rpm

  • Cables
  • AK40-10 KV170
    AK40-10 KV170

    AK40-10

    $99.9 ~ $135.9

    Buy now

    Motor Dimensions:φ53*37mm

    Motor Weight:185g

    Peak Torque:4.1Nm

    No-load Speed:435rpm

  • RUBIK LINK V3.0
    RUBIK LINK V3.0

    RUBIK LINK V3.0

    $21.9

    Buy now

    Communication Method:Serial, USB

    Dimensions:73.8 * 23.6 * 14.5 mm

    Voltage:5V

    Weight:14g

  • AK45-36 KV80
    AK45-36 KV80

    AK45-36

    $149.9 ~ $185.9

    Buy now

    Motor Dimensions:φ55*54mm

    Motor Weight:340g

    Peak Torque:24Nm

    No-load Speed:52rpm

  • AK45-10 KV75
    AK45-10 KV75

    AK45-10

    $119.9 ~ $155.9

    Buy now

    Motor Dimensions:Ф53*43mm

    Motor Weight:260g

    Peak Torque:7Nm

    No-load Speed:180rpm

  • Driver board
    Driver board

    Driver board

    $59.9 ~ $159.9

    Buy now
  • AK45-36 V3.0 KV80
    AK45-36 V3.0 KV80

    AK45-36 V3.0

    $185.9

    Buy now

    Motor dimensions:Ø55*56.5mm

    Motor weight:349g

    Peak torque:24N · m

    No-load speed:52rpm

  • AK60-39 V3.0 KV80
    AK60-39 V3.0 KV80

    AK60-39 V3.0

    $448.9

    Buy now

    Motor Dimensions:Ф79*67mm

    Motor Weight:750g

    Peak Torque:72Nm

    No-load Speed:98rpm

  • AK40-10 V3.0 KV170
    AK40-10 V3.0 KV170

    AK40-10 V3.0

    $135.9

    Buy now

    Motor dimensions:Ø53 × 40.2 mm

    Motor weight:190 g

    Peak torque:4.1 N · m

    No-load speed:435 rpm

  • AK70-9 V3.0 KV60
    AK70-9 V3.0 KV60

    AK70-9 V3.0

    $398.9 ~ $498.9

    Buy now

    Motor Dimensions:Ф89*49mm

    Motor Weight:540g

    Peak Torque:29.2Nm

    No-load Speed:320rpm

  • AK45-10 V3.0 KV75
    AK45-10 V3.0 KV75

    AK45-10 V3.0

    $155.9

    Buy now

    Motor dimensions:Ø53*45.2mm

    Motor weight:262g

    Peak torque:7N · m

    No-load speed:180rpm

Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt