
CubeMars G100 Gimbal Motor features a large central through-hole design that allows integration of an electrical slip ring, making it convenient for wiring. The G series gimbal motor have an overall low cogging torque, resulting in low energy consumption and enabling quick responses. With a high precision of 0.01°, these motors support various control modes, including speed and position control, providing precise and convenient control options.
The G100 gimbal motor adopts a high slot-fill factor winding, allowing for low-speed operation with high torque density, meeting the equirements of applications with high power demands. Additionally, it boasts high waterproof and dustproof performance, making it suitable for gimbal systems and autonomous driving systems, gaining popularity among users.
G100 Gimbal Motor Specifications
For more detailed information about the G series gimbal motors or for customers looking to customize gimbal motors, please consult our online advisors!

| Application | Gimbal,Radar | Insulation Class | H |
| Driving Way | FOC | Insulation High-Voltage | 1000V 5mA/2s |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 1000V 10MΩ |
| Winding Type | Star | Phase | 3 |
| Pole Pairs | 20 | ||
| Electric Parameters | |||
| Rated Voltage(V) | 24 | Ke(V/krpm) | 102.4 |
| No-Load Speed(rpm) | 223 | Phase To Phase Resistance(mΩ) | 2650 |
| Rated Torque(Nm) | 3 | Phase To Phase Inductace(μH) | 2350 |
| Rated Speed(rpm) | 130 | Inertia(gc㎡) | 2310 |
| Rated Current(ADC) | 2.9 | Km(Nm/√W) | 0.6327 |
| Peak Torque(Nm) | 7.7 | Mechanical Time Constant(ms) | 0.58 |
| Peak Current(ADC) | 7.8 | Electrical Time Constant(ms) | 0.89 |
| Kv(rpm/V) | 10 | Weight(g) | 698 |
| Kt(Nm/A) | 1.030 | Maximum Torque Weight Ratio(Nm/Kg) | 11.03 |
