Cubemars - 17 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
English
中文简体
日本語
Deutsch
Français
한국어
Español
Pусский
Quick Registration
Create your CubeMars account

 

RO Series Frameless Outrunner Torque Motor

  • RO100 KV55-Standard-with-hall
    RO100 KV55-Standard-with-hall

    RO100

    • Ultra-low cogging torque • Increased large hollow through-hole design • High adaptability, switch the shaft for versatile usage • Rated torque 4Nm • Equipped with Hall and temperature sensors • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $171.9

    Buy now
  • RO80 KV105-Standard-with-hall
    RO80 KV105-Standard-with-hall

    RO80

    • Ultra-low cogging torque design • Large hollow bore structure • Continuous torque output: 1.3 N·m • Highly integrated frameless outrunner architecture • Integrated Hall sensors and temperature sensor • Aluminum alloy housing for impact resistance and corrosion protection

    $114.9

    Buy now
  • RO60 KV115-Standard-with-hall
    RO60 KV115-Standard-with-hall

    RO60

    • Rated voltage 48V - KV115 • Ultra-low cogging torque • Increased large hollow through-hole design • High adaptability, switch the shaft for versatile usage • Rated torque 0.8Nm • Equipped with Hall and temperature sensors • Mainly used in exoskeleton robots, collaborative robotic arms, as well as in medical and aerospace fields.

    $85.9

    Buy now
  • RO40 KV140 Lite
    RO40 KV140 Lite

    RO40 Lite

    • Ultra-low cogging torque, smooth low-speed operation • Minimalist Lite design for ultra-lightweight performance • Frameless architecture enables seamless embedded integration • Large hollow-through structure for flexible cable management • Open thermal design enhances continuous operation reliability

    $51.9

    Buy now
  • RO50 KV108 Lite
    RO50 KV108 Lite

    RO50 Lite

    • Ultra-low cogging torque, smooth low-speed operation • Minimalist Lite design for ultra-lightweight performance • Frameless architecture enables seamless embedded integration • Large hollow-through structure for flexible cable management • Open thermal design enhances continuous operation reliability

    $65.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt