CubeMars' AKE90-8 KV35 Quasi Direct Drive is the ideal choice for the industrial automation and robotics. This product integrates motor and gearbox, particularly suited for applications such as exoskeletons, bipedal robots, robotic arms, and industrial collaborative robots.
The core components of the gearbox are optimized for design and manufacturing processes, offering higher load capacity and lighter weight, achieving a backlash of 9 arcminutes and a torque density of 121 N.m/kg. The modular design of the gearbox and motor facilitates easy installation and maintenance. The motor base is equipped with threaded and through holes for versatile bi-directional mounting, accommodating various installation requirements.
CubeMars is dedicated to innovation and quality, ensuring each product meets high customer standards through advanced manufacturing technologies and stringent quality control processes.
Robotic Actuator with Planetary Gear
QUASI DIRECT DRIVE
Light and Compact,Precise and Powerful
PRECISION TRANSMISSION WITH HEAVY LOAD CAPACITY
Achieve higher transmission accuracy within 9 arc
backlash; optimized reducer increases load capacity,reaching peak torque density of 121N.m/kg.
QUIET OPERATION WITH PRECISION EXCELLENCE
Utilizing grade 5 precision gears and optimized core
components in the reducer significantly reduces operational noise while extending motor lifespan
WINDING UPGRADING FOR EFFICIENCY BOOST
Enhanced winding process increases slot fill factor by 10%
compared to AK series reducing copper losses and temperature rise for superior torque output
MODULAR DESIGN FOR HASSLE-FREE MAINTENANCE
Motor and reducer feature separate modular design for easy and
quick disassembly and maintenance