the entirely redesigned RO Series
UNVEILING A
NEW ICON
ULTRA-LOW COGGING TORQUE
50


LARGE HOLLOW
THROUGH-HOLE DESIGN

The CubeMars RO60‑KV115 Lite is a lightweight variant of the RO series, designed as a w/o Hall sensor frameless outrunner torque motor for applications prioritizing minimal weight and cost efficiency.
Operating at a rated voltage of 48 V, this version eliminates the Hall sensors and front cover to simplify construction while retaining the core advantages of ultra-low cogging torque and a large-diameter hollow shaft. With a continuous torque of 0.8 N·m, peak torque up to 2.4 N·m, and a total weight of only 195 g, it is ideal for space-constrained robotic systems where ultra-high position feedback precision is not critical—such as robotic joints, exoskeletons, collaborative arms, and medical devices.
Motor Dimensions: Φ70.5 × 15 mm
Weight: 195 g
Peak Torque: 2.4 N·m
No-Load Speed: 5520 rpm
Low Cogging Torque: Cogging torque reduced by ~50% compared to similar-class motors, ensuring smoother low-speed motion
Large Hollow Bore: Supports a generous central aperture for cable routing, direct shaft coupling, or integration with gearboxes—enhancing mechanical design flexibility
Lightweight & Simplified Design: Removal of Hall sensors and front cover reduces weight to ~195 g, making it perfect for weight-sensitive robotic platforms
High Structural Adaptability: Interchangeable shaft options and versatile mounting interfaces support diverse integration scenarios
Broad Application Scope: Optimized for exoskeletons, collaborative robot arms, medical robots, quadrupedal robots, inspection AGVs, and other compact electromechanical systems
RO60‑KV115 Lite w/o Hall Frameless Outrunner Torque Motor ×1
Certificate of Conformance ×1




| RO60 KV 115 Standard Version |
![]() |
| RO60 KV115 Lite Version |
![]() |
| RO60 KV 115 Standard Version | |||
| Application | Cobot Arm | Insulation Class | F |
| Driving Way | FOC | Insulation High-Voltage | 500V |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 10MΩ |
| Winding Type | star | Cogging Torque | 15N.mm |
| PolePairs | 14 | Inertia | 1161gcm² |
| Maximum Torque Weight Ratio | 9.68Nm/kg | Weight | 248g |
| Rotor Weight | 105g | Stator Weight | 143g |
| Hall Temperature Sensor Wire | 30#AWSilicone Wire100±5mm Tinning5±2mm | Lead-Out | Three-Phase Motor Lead-Out: Enameled Wire Straight Out 100±5mmTinned5±2mm |
| Three-Phasewire | 3mm | ||
| RO60 KV115 Lite Version | |||
| Application | Cobot Arm | Insulation Class | F |
| Driving Way | FOC | Insulation High-Voltage | 500V |
| Operation Ambient Temperature | -20℃~50℃ | Insulation Resistance | 10MΩ |
| Winding Type | star | Cogging Torque | 15N.mm |
| Pole Pairs | 14 | Inertia | 800gcm² |
| Rotor Weight | 70g | Weight | 195g |
| Maximum Height of Enameled WireBulge | 5mm | Stator Weight | 125g |
| Three-Phasewire | 3mm | Lead-Out | Three-Phase Motor Lead-Out: Enameled Wire Straight Out 100±5mm Tinned 5±2mm |
| Electric Parameters | |||
| Rated Voltage | 48V | Ke | 8.28V/krpm |
| No-Load Speed | 5520rpm | Phase To Phase Resistance | 300mΩ |
| Rated Torque | 0.8Nm | Phase To Phase Inductance | 395μH |
| Rated Speed | 4200rpm | Km | 0.17Nm/√W |
| Rated Current | 8.5ADC | Mechanical Time Constant | 2.86ms |
| Peak Torque | 2.4Nm | Electrical Time Constant | 1.32ms |
| Peak Current | 40ADC | Kt | 0.094Nm/A |
| Kv | 115rpm/V | ||

| category | Model | Rated Voltage (V) | Rated Power (W) | Rated Torque (Nm) | Rated Current (A) | Rated Speed (RPM) | Peak Torque (Nm) | Peak Current (A) | No-load Speed (RPM) | Phase to Phase Resistance (mΩ) | Phase to Phase Inductance (μH) | Pole Pairs | Weight (G) | Size (diameter *length) MM | Hall Sensor | Temperature Sensor | Operation |
| RO Series Frameless Outrunner Torque Motor | RO100 KV55-Standard-with-hall | 48 | 838 | 4 | 20 | 2000 | 12 | 62 | 2550 | 143 | 137 | 21 | 710 | Ф113.5*36.2 | Yes | Yes | |
| RO Series Frameless Outrunner Torque Motor | RO100 KV55 Lite without hall | 48 | 838 | 4 | 20 | 2000 | 12 | 62 | 2550 | 143 | 137 | 21 | 525 | Ф108.3*28 | No | No | |
| RO Series Frameless Outrunner Torque Motor | RO80 KV105-Standard-with-hall | 48 | 490 | 1.3 | 15 | 3600 | 4 | 50 | 5040 | 120 | 103 | 21 | 352 | Ф92.6*26.4 | Yes | Yes | |
| RO Series Frameless Outrunner Torque Motor | RO80 KV105 Lite without hall | 48 | 490 | 1.3 | 15 | 3600 | 4 | 50 | 5040 | 120 | 103 | 21 | 265 | Ф88.6*17.7 | No | No | |
| RO Series Frameless Outrunner Torque Motor | RO60 KV115-Standard-with-hall | 48 | 352 | 0.8 | 8.5 | 4200 | 2.4 | 40 | 5520 | 300 | 395 | 14 | 248 | Ф73.8*23 | Yes | Yes | |
| RO Series Frameless Outrunner Torque Motor | RO60 KV115 Lite without hall | 48 | 352 | 0.8 | 8.5 | 4200 | 2.4 | 40 | 5520 | 300 | 395 | 14 | 195 | Ф70.5*15 | No | No |