AKA60-6
STURDY AND DURABLE WITH NEW PLUG
NEW SOLUTION
HIGH RADIAL LOAD CAPACITY
NEW DESIGN
FOR ENHANCED RADIAL
LOAD CAPACITY
The motor structure is redesigned to increase
the radial load to 18kg,
52% improvement compared to AK60-6
18
kg
RADIAL LOAD
52
%
COMPARED TO AK60-6
CUSTOM PLUGS
SAFE & RELIABLE
The power plug, CAN signal plug, and UART
signal plug are integrated into a brand-new 2+5 pin
plug. The new plug is fixed with M2 screws,
ensuring safety and reliability
UPGRADE THE DRIVER FOR
EASY DEBUGGING
Open current loop parameters & UART port baud rate settings
One-click for motor parameter recognition
Update selected motor without firmware import necessary
ONE-CLICK SETUP