Cubemars - 16 Year Motor Manufacturer info@cubemars.com +86 13755649079
English
中文简体
English
日本語
Deutsch
Pусский
Quick Registration
Create your CubeMars account

 

AKE Series Robotic Actuator

  • AKE60-8 KV80
    AKE60-8 KV80

    AKE60-8

    • Quasi Direct Drive Motor • Robotic Actuator with a Planetary Gear • Flexible Installation with Bi-directional Mounting • Modular Design • low Arcmin Backlash for High Precision • Constantly Powerful Performance • Specially for Exokseleton

    $218.9

    Buy now
  • AKE90-8 KV35
    AKE90-8 KV35

    AKE90-8

    • Compact size and lightweight • Motor + gearbox integrated quasi-direct drive design • Maximum torque density up to 121 Nm/kg • Especially suitable for exoskeletons

    $483.9

    Buy now
  • AKE80-8 KV30
    AKE80-8 KV30

    AKE80-8

    • Compact size and lightweight • Motor + gearbox integrated quasi-direct drive design • High torque density • Bidirectional mounting for flexible installation • Especially suitable for exoskeletons

    $339.9

    Buy now
  • Driver board
    Driver board

    Driver board

    • Compatible with CubeMars AK, AKA, and AKE series motors • Supports both servo mode and motion control mode • Enables single-loop control (current, speed, or position) and multi-loop cascaded control (e.g., position + velocity) • Onboard high-resolution absolute encoder (14–21 bit single-turn) • Integrated temperature sensor with built-in overload and over-temperature protection

    $59.9 ~ $159.9

    Buy now
Warm prompt
Warm prompt
Please Sign In
Sign In
Sign Up
Forgot Password?
Warm prompt